International Standard Microscope Objectives can be used with most major brands of microscopes that utilize RMS mounting threads. Our product offering features DIN 45mm standard objectives with achromatic and semi-plan designs. The achromatic design ensures proper color correction for broadband white light sources, while semi-plan designs have an added feature to create a flatter image field. International Standard Microscope Objectives include AR-coated optics to ensure maximum transmission and reduce internal reflections in the optical assembly. All 20X to 100X objectives have spring-loaded (retractable) front ends to prevent slide damage.
Note: Oil immersion is recommended for all 100X objectives with an NA higher than 1.0 (part number #86-834).
DIN Objectives - Achromatic | |||
Magnification | A | B | C |
4X | 23mm | 24mm | 21mm |
10X | 44.3mm | 24mm | 21.5mm |
20X | 47.5mm | 24mm | 22mm |
40X | 48.5mm | 24mm | 22mm |
60X | 48.1mm | 24mm | 22mm |
100X | 48.5mm | 24mm | 22mm |
DIN Objectives - Micro-Plan | |||
Magnification | A | B | C |
4X | 34.3mm | 25mm | 21.5mm |
10X | 42.4mm | 25mm | 23mm |
40X | 48.1mm | 25mm | 23mm |
100X | 48.7mm | 25mm | 23mm |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act