eo_logo
 
Product added to cart

Infiniprobe™ UV Microscopes

See More by Infinity Photo-Optical Company
×
  • Available in Standard and Right Angle Versions
  • Magnification Range from 0X to 8.0X
  • Max. 2/3" Sensor Format
  • Direct Video C-Mount Coupling
  • No Adapters Required

The InfiniProbe™ is available in a model designed to continuously focus UV light. The InfiniProbe™ 8.0X UV Video Microscope boasts a magnification range of 0-8X, supports up to a 2/3" format sensor, and offers direct video C-Mount coupling while incorporating exceptional resolution in the UV spectrum. Focusing from infinity down to a 0.8mm FOV at a WD of 20mm, the InfiniProbe™ 8.0X UV is capable of yielding magnifications up to 328X on a 13 inch monitor (based on a ½" sensor). To double magnification, add the DL-UV (#58-947) or LDL-UV (#58-948) Doubler Tube on the C-Mount. Mounting is provided through an included ¼-20 mounting clamp. A variety of UV lighting options are available including the MH-100 illuminator, UV curing lamps, and Broadband Fiber Coupled Illuminators.

Common Specifications

Maximum Sensor Format:
2/3"
Mount:
C-Mount

Products

 Title   Compare   Stock Number   Price  Buy
Infiniprobe S-80 UV Video Microscope
Infiniprobe N-80 UV Right Angle Video Microscope
Infiniprobe S-32 UV Video Microscope
Infiniprobe N-32 UV Right Angle Video Microscope

Technical Information

Accessories

Title CompareStock Number  Price Buy
DL-UV Doubler Tube for 2X Magnification #58-947 ₹54,810   Request Quote
  • 10 to 12 days
    ×
LDL-UV Doubler Tube (Lockable & Rotatable) #58-948 ₹64,815   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin