eo_logo
 
Product added to cart

ISP Optics Zinc Selenide (ZnSe) Aspheric Lenses

See More by ISP Optics
×
  • Designed for Small Spot Sizes Between 1 - 12µm
  • BBAR Coating Covering the NIR - LWIR from 1 - 12µm
  • Low Absorption and Dispersion

ISP Optics Zinc Selenide (ZnSe) Aspheric Lenses are designed to provide small spot sizes across the entire wavelength range of 1 - 12µm. The zinc selenide (ZnSe) substrates provide low absorption and dispersion, as well as transmission from the visible to infrared spectra, allowing for the use of visible guide lasers. A broadband anti-reflection coating increases the transmission of these lenses across the entire 1 - 12µm, providing broadband performance for both infrared imaging applications and applications using multiple infrared laser lines. ISP Optics Zinc Selenide (ZnSe) Aspheric Lenses are ideal for use as scanning lenses in optical coherence tomography imaging (OCT) imaging systems, or as focusing lenses with fiber, CO2, or MWIR laser sources.

Note: Special care should be taken when handling Zinc Selenide as it is a toxic material. Always wear rubber or plastic gloves to avoid risk of contamination.

Common Specifications

Diameter (mm):
25.40 +0.00/-0.13
Centering, ETD (μm):
<25
Clear Aperture CA (mm):
22.86
Center Thickness CT (mm):
3.50 ±0.20
Bevel:
Protective bevel as needed
Shape of Back Surface:
Concave
Surface Roughness (Å):
<100 Ra
Substrate:
Zinc Selenide (ZnSe), CVD Grade
Coating:
BBAR (1000-12000nm)
Coating Specification:
Ravg <4.5% @ 1 - 12μm
Rabs <8% @ 1 - 12μm
Surface Quality:
60-40
Wavelength Range (nm):
1000 - 12000
Conjugate Distance:
Infinite
Irregularity (P-V) @ 632.8nm:
λ/2

Products

Dia. (mm) EFL (mm) NA  Coating   Model Number   Compare   Stock Number   Price  Buy
25.40 63.50 0.20 BBAR (1000-12000nm) AR112-ZC-XWL-25-63
25.40 152.40 0.08 BBAR (1000-12000nm) AR112-ZC-XWL-25-150
25.40 177.80 0.07 BBAR (1000-12000nm) AR112-ZC-XWL-25-177
25.40 203.20 0.06 BBAR (1000-12000nm) AR112-ZC-XWL-25-203
25.40 304.80 0.04 BBAR (1000-12000nm) AR112-ZC-XWL-25-304

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin