eo_logo
 
Product added to cart

ISP Optics Quartz Windows

See More by ISP Optics
×
  • High Transmission from 190 - 3500nm
  • High Chemical Resistance
  • Low Coefficient of Thermal Expansion

ISP Optics Quartz Windows feature crystalline quartz (SiO2) substrates, providing high transmission from the UV to the MWIR. Unlike fused silica, crystalline quartz does not have hydroxide ion impurities, allowing for its use between 1.4 - 2.7µm with no dips in transmission. The material also has high chemical resistance, a low coefficient of thermal expansion, and relatively high hardness, making these windows advantageous for use in harsh environments or those with fluctuating temperatures. ISP Optics Quartz Windows are ideal for use in UV, visible, or infrared applications as protective windows to protect sensors, lasers, or other electro-optical components.

Common Specifications

Bevel:
Protective as needed
Clear Aperture (%):
85
Clear Aperture CA (mm):
10.79
Diameter (mm):
12.70 +0.00/-0.13
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
522
Parallelism (arcmin):
<3
Poisson's Ratio:
0.16
Young's Modulus (GPa):
73
Abbe Number (vd):
67.8
Coating:
Uncoated
Index of Refraction (nd):
1.458
Substrate:
Quartz
Surface Flatness (P-V):
1λ per inch @ 633nm
Surface Quality:
40-20
Wavelength Range (nm):
190 - 3500
Coefficient of Thermal Expansion CTE (10-6/°C):
0.52 (+5 to +35°C) 0.57 (0 to +200°C) 0.48 (-100 to +200°C)
Density (g/cm3):
2.20

Products

Dia. (mm)  Thickness (mm)   Coating   Model Number   Compare   Stock Number   Price  Buy
12.70 1.00 Uncoated Q-W-12-1
12.70 2.00 Uncoated Q-W-12-2

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin