eo_logo
 
Product added to cart

ISP Optics Barium Fluoride (BaF2) Windows

See More by ISP Optics
×
  • Excellent Transmission from 0.2 - 12μm
  • Resistant to High-Energy Radiation
  • High Transmission without AR Coatings

Common Specifications

Bevel:
Protective as needed
Clear Aperture (%):
85
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
82
Parallelism (arcmin):
<3
Poisson's Ratio:
0.343
Young's Modulus (GPa):
53
Abbe Number (vd):
81.78
Axis Orientation:
Random
Coating:
Uncoated
Index of Refraction (nd):
1.48
Surface Flatness (P-V):
Surface Quality:
40-20
Wavelength Range (nm):
200 - 12000
Coefficient of Thermal Expansion CTE (10-6/°C):
18.1
Density (g/cm3):
4.89
Operating Temperature (°C):
Maximum: 800

Products

Dia. (mm)  Thickness (mm)   Coating   Model Number   Compare   Stock Number   Price  Buy
25.40 4.00 Uncoated BF-W-25-4
38.10 1.00 Uncoated BF-W-38-1
38.10 2.00 Uncoated BF-W-38-2
38.10 4.00 Uncoated BF-W-38-4
38.10 5.00 Uncoated BF-W-38-5
38.10 6.00 Uncoated BF-W-38-6
50.80 2.00 Uncoated BF-W-50-2
50.80 4.00 Uncoated BF-W-50-4
50.80 5.00 Uncoated BF-W-50-5
50.80 6.00 Uncoated BF-W-50-6

Product Details

ISP Optics Barium Fluoride (BaF2) Windows provide excellent transmission from 0.2- 12μm without the need for an Anti-Reflection (AR) coating due to its low index of refraction. Barium Fluoride has similar physical properties to Calcium Fluoride, but features higher resistance to high-energy radiation. This makes Barium Fluoride ideal for vacuum UV (VUV) applications such as thermography or laser spectroscopy where high radiation resistance is required. ISP Optics Barium Fluoride (BaF2) Windows can be used up to 800°C in a dry environment, but prolonged exposure to moisture can degrade transmission in the ultraviolet range.

Note: These optical windows are very sensitive to thermal shock.

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin