eo_logo
 
Product added to cart
Top Seller

IDS Imaging uEye+ CP/XCP/SE USB3 Cameras

See More by IDS Imaging Development Systems

IDS Imaging uEye+ USB3 Cameras

IDS Imaging uEye+ USB3 Cameras IDS Imaging uEye+ USB3 Camera, SE Model (Front) IDS Imaging uEye+ USB3 Camera, SE Model (Back) IDS Imaging uEye+ USB3 Camera, CP Model (Front) +6
×
  • Standard (SE), Compact (CP), and Ultra Compact (XCP) Housing Options Available
  • C-Mount with Large Format CMOS Sensors up to 1.1”
  • Up to 20.44MP Resolution with Framerates up to 396fps

IDS Imaging uEye CP/XCP/SE USB3 Cameras utilize IDS Imaging’s peak SDK platform that supports GeniCam and USB3 Vision standards for easy software development and integration. The CP cameras are the industry standard size of 29 x 29 x 29mm and work for almost any application. The XCP cameras have an ultra-compact size of 29 x 29 x 17mm and are an excellent option for price-sensitive, single-camera applications. The SE cameras have a larger housing size of 34 x 44 x 47mm to allow for exceptional heat management and are ideal for noise and heat-sensitive applications. IDS Imaging uEye CP/XCP/SE USB3 Cameras are ideal for manufacturing, industrial, and automation applications. 
 

Common Specifications

Type of Sensor:
Progressive Scan CMOS

Products

 Type   Model Number   Camera Sensor Format   Resolution (MegaPixels)   Connector   Mount   Compare   Stock Number   Price  Buy
Color U3-3200SE-C-HQ 1.1" 12.90 USB Type-C, screwable C-Mount
Mono U3-3200SE-M-GL 1.1" 12.90 USB Type-C, screwable C-Mount
Color U3-3290SE-C-HQ 1" 8.80 USB Type-C, screwable C-Mount
Mono U3-3290SE-M-GL 1" 8.80 USB Type-C, screwable C-Mount
Color U3-3800SE-C-HQ 1" 20.40 USB Type-C, screwable C-Mount
Mono U3-3800SE-M-GL 1" 20.40 USB Type-C, screwable C-Mount
Mono U3-3990SE-M-GL 1.1" 20.30 USB Type-C, screwable C-Mount
Color U3-3990SE-C-HQ 1.1" 20.30 USB Type-C, screwable C-Mount
Color U3-3890SE-C-HQ 1/1.7" 12.00 USB Type-C, screwable C-Mount
Mono U3-3890SE-M-GL 1/1.7" 12.00 USB Type-C, screwable C-Mount
Color U3-3130CP-C-HQ 1/3.6" 0.50 USB 3.0 micro-B, screwable C-Mount
Mono U3-3130CP-M-GL 1/3.6" 0.50 USB 3.0 micro-B, screwable C-Mount
Color U3-3140CP-C-HQ 1/2" 1.30 USB 3.0 micro-B, screwable C-Mount
Mono U3-3140CP-M-GL 1/2" 1.30 USB 3.0 micro-B, screwable C-Mount
Color U3-3160CP-C-HQ 2/3" 2.30 USB 3.0 micro-B, screwable C-Mount
Mono U3-3160CP-M-GL 2/3" 2.30 USB 3.0 micro-B, screwable C-Mount
Color U3-3180CP-C-HQ 1" 5.30 USB 3.0 micro-B, screwable C-Mount
Mono U3-3180CP-M-GL 1" 5.30 USB 3.0 micro-B, screwable C-Mount
Color Camera U3-3560XCP-C-HQ 1/3" 2.30 USB 3.0, Micro-B C-Mount
Color Camera U3-3680XCP-C-HQ 1/2.5" 5.00 USB 3.0, Micro-B C-Mount
Monochrome Camera U3-3680XCP-M-GL 1/2.5" 5.00 USB 3.0, Micro-B C-Mount
NIR Camera U3-3680XCP-NIR-GL 1/2.5" 5.00 USB 3.0, Micro-B C-Mount
Color Camera U3-38J0XCP-C-HQ 1/3" 8.40 USB 3.0, Micro-B C-Mount
Monochrome Camera U3-38J0XCP-M-GL 1/3" 8.40 USB 3.0, Micro-B C-Mount
Mono U3-3040CP-M-GL 1/2.9" 1.58 USB 3.0 micro-B, screwable C-Mount
Color U3-3040CP-C-HQ 1/2.9" 1.58 USB 3.0 micro-B, screwable C-Mount
Mono U3-3860CP-M-GL 1/3" 2.12 USB 3.0 micro-B, screwable C-Mount
Color U3-3860CP-C-HQ 1/3" 2.12 USB 3.0 micro-B, screwable C-Mount
Mono U3-3880CP-M-GL 1/1.8" 6.41 USB 3.0 micro-B, screwable C-Mount
Color U3-3880CP-C-HQ 1/1.8" 6.41 USB 3.0 micro-B, screwable C-Mount
Mono U3-3270CP-M-GL 1/1.8" 3.15 USB 3.0 micro-B, screwable C-Mount
Color U3-3270CP-C-HQ 1/1.8" 3.15 USB 3.0 micro-B, screwable C-Mount
Mono U3-3070CP-M-GL 1/1.8" 3.15 USB 3.0 micro-B, screwable C-Mount
Color U3-3070CP-C-HQ 1/1.8" 3.15 USB 3.0 micro-B, screwable C-Mount
Mono U3-3890CP-M-GL 1/1.7" 12.00 USB 3.0 micro-B, screwable C-Mount
Color U3-3890CP-C-HQ 1/1.7" 12.00 USB 3.0 micro-B, screwable C-Mount
Mono U3-3280CP-M-GL 2/3" 5.01 USB 3.0 micro-B, screwable C-Mount
Color U3-3280CP-C-HQ 2/3" 5.01 USB 3.0 micro-B, screwable C-Mount
Mono U3-3080CP-M-GL 2/3" 5.01 USB 3.0 micro-B, screwable C-Mount
Color U3-3080CP-C-HQ 2/3" 5.01 USB 3.0 micro-B, screwable C-Mount
Mono U3-3260CP-M-GL 1/1.2" 2.30 USB 3.0 micro-B, screwable C-Mount
Color U3-3260CP-C-HQ 1/1.2" 2.30 USB 3.0 micro-B, screwable C-Mount
Mono U3-3060CP-M-GL 1/1.2" 2.30 USB 3.0 micro-B, screwable C-Mount
Color U3-3060CP-C-HQ 1/1.2" 2.30 USB 3.0 micro-B, screwable C-Mount
Mono U3-3800CP-M-GL 1" 20.44 USB 3.0 micro-B, screwable C-Mount
Color U3-3800CP-C-HQ 1" 20.44 USB 3.0 micro-B, screwable C-Mount
Mono POL U3-3080CP-P-GL 2/3" 5.04 USB 3.0 micro-B, screwable C-Mount
Mono U3-30C0CP-M-GL 1/2.3" 2.35 USB 3.0 micro-B, screwable C-Mount
Color U3-30C0CP-C-HQ 1/2.3" 2.35 USB 3.0 micro-B, screwable C-Mount
Color U3-31F0CP-C-HQ 1/1.8" 5.10 USB 3.0 micro-B, screwable C-Mount
Mono U3-31J0CP-M-GL 2/3" 8.13 USB 3.0 micro-B, screwable C-Mount
Color U3-31J0CP-C-HQ 2/3" 8.13 USB 3.0 micro-B, screwable C-Mount
Mono U3-31L0CP-M-GL 1/1.1" 12.42 USB 3.0 micro-B, screwable C-Mount
Color U3-31L0CP-C-HQ 1/1.1" 12.42 USB 3.0 micro-B, screwable C-Mount
Mono U3-31N0CP-M-GL 1.1" 16.20 USB 3.0 micro-B, screwable C-Mount
Color U3-31N0CP-C-HQ 1.1" 16.20 USB 3.0 micro-B, screwable C-Mount
Mono U3-31R0CP-M-GL 1.2" 24.55 USB 3.0 micro-B, screwable C-Mount
Color U3-31R0CP-C-HQ 1.2" 24.55 USB 3.0 micro-B, screwable C-Mount
Mono U3-3990CP-M-GL 1.1" 20.36 USB 3.0 micro-B, screwable C-Mount
Mono U3-3684XLS-M-GL 1/2.5" 5.10 USB 3.0 micro-B CS- / C-Mount
Color U3-33F0XCP-C-HQ 1/1.8" 5.10 USB 3.0 micro-B, screwable C-Mount
Mono U3-33F1XLS-M 1/1.8" 5.10 USB 3.0 micro-B S-Mount
Color U3-33F1XLS-C 1/1.8" 5.10 USB 3.0 micro-B S-Mount
Mono U3-33F4XLS-M-GL 1/1.8" 5.10 USB 3.0 micro-B CS- / C-Mount
Color U3-33F4XLS-C-HQ 1/1.8" 5.10 USB 3.0 micro-B CS- / C-Mount
Mono U3-34E0XCP-M-GL 1/1.8" 4.13 USB 3.0 micro-B, screwable C-Mount
Color U3-34E0XCP-C-HQ 1/1.8" 4.13 USB 3.0 micro-B, screwable C-Mount
Mono U3-34F0XCP-M-GL 1/2.8" 5.08 USB 3.0 micro-B, screwable C-Mount
Color U3-34F0XCP-C-HQ 1/2.8" 5.08 USB 3.0 micro-B, screwable C-Mount
Mono U3-34L0XCP-M-GL 1/1.6" 12.62 USB 3.0 micro-B, screwable C-Mount
Color U3-34L0XCP-C-HQ 1/1.6" 12.62 USB 3.0 micro-B, screwable C-Mount
Mono U3-34E1XLS-M 1/1.8" 4.13 USB 3.0 micro-B S-Mount
Color U3-34E1XLS-C 1/1.8" 4.13 USB 3.0 micro-B S-Mount
Mono U3-34F1XLS-M 1/2.8" 5.08 USB 3.0 micro-B S-Mount
Color U3-34F1XLS-C 1/2.8" 5.08 USB 3.0 micro-B S-Mount
Mono U3-34F4XLS-M-GL 1/2.8" 5.08 USB 3.0 micro-B CS- / C-Mount
Color U3-34F4XLS-C-HQ 1/2.8" 5.08 USB 3.0 micro-B CS- / C-Mount
Mono U3-3561XLS-M 1/2.6" 2.30 USB 3.0 micro-B S-Mount
Color U3-3561XLS-C 1/2.6" 2.30 USB 3.0 micro-B S-Mount
Mono U3-36P0XCP-M-GL 1/1.8" 19.80 USB 3.0 micro-B, screwable C-Mount
Color U3-36P0XCP-C-HQ 1/1.8" 19.80 USB 3.0 micro-B, screwable C-Mount
Mono U3-36P1XLS-M 1/1.8" 19.80 USB 3.0 micro-B S-Mount
Color U3-36P1XLS-C 1/1.8" 19.80 USB 3.0 micro-B S-Mount
Mono U3-36P4XLS-M-GL 1/1.8" 19.80 USB 3.0 micro-B CS- / C-Mount
Color U3-36P4XLS-C-HQ 1/1.8" 19.80 USB 3.0 micro-B CS- / C-Mount
Mono U3-3680XCP-M-GL 1/2.5" 5.04 USB 3.0 micro-B, screwable C-Mount
Color U3-3680XCP-C-HQ 1/2.5" 5.04 USB 3.0 micro-B, screwable C-Mount
Mono NIR U3-3680XCP-NIR-GL 1/2.5" 5.04 USB 3.0 micro-B, screwable C-Mount
Mono U3-3681XLS-M 1/2.5" 5.04 USB 3.0 micro-B S-Mount
Color U3-3681XLS-C 1/2.5" 5.04 USB 3.0 micro-B S-Mount
Mono NIR U3-3681XLS-NIR 1/2.5" 5.04 USB 3.0 micro-B S-Mount
Monochrome U3-3684XLS 1/2.5'' 5.04 - C-Mount
Color U3-3684XLS-C-HQ 1/2.5" 5.04 USB 3.0 micro-B CS- / C-Mount
Mono NIR U3-3684XLS-NIR-GL 1/2.5" 5.04 USB 3.0 micro-B CS- / C-Mount
Mono U3-38C0XCP-M-GL 1/2.8" 2.16 USB 3.0 micro-B, screwable C-Mount
Color U3-38C0XCP-C-HQ 1/2.8" 2.16 USB 3.0 micro-B, screwable C-Mount
Mono U3-38J0XCP-M-GL 1/2.8" 8.41 USB 3.0 micro-B, screwable C-Mount
Color U3-38J0XCP-C-HQ 1/2.8" 8.41 USB 3.0 micro-B, screwable C-Mount
Color U3-38L0XCP-C-HQ 1/2.3" 12.33 USB 3.0 micro-B, screwable C-Mount
Mono U3-38C1XLS-M 1/2.8" 2.16 USB 3.0 micro-B S-Mount
Color U3-38C1XLS-C 1/2.8" 2.16 USB 3.0 micro-B S-Mount
Mono U3-38C4XLS-M-GL 1/2.8" 2.16 USB 3.0 micro-B CS- / C-Mount
Color U3-38C4XLS-C-HQ 1/2.8" 2.16 USB 3.0 micro-B CS- / C-Mount
Mono U3-38J1XLS-M 1/2.8" 8.41 USB 3.0 micro-B S-Mount
Color U3-38J1XLS-C 1/2.8" 8.41 USB 3.0 micro-B S-Mount
Mono U3-38J4XLS-M-GL 1/2.8" 8.41 USB 3.0 micro-B CS- / C-Mount
Color U3-38J4XLS-C-HQ 1/2.8" 8.41 USB 3.0 micro-B CS- / C-Mount
Color U3-38L1XLS-C 1/2.3" 12.33 USB 3.0 micro-B S-Mount
Color U3-38L4XLS-C-HQ 1/2.3" 12.33 USB 3.0 micro-B CS- / C-Mount
Color U3-3560XCP-C-HQ 1/2.6" 2.30 USB 3.0 micro-B, screwable C-Mount
Mono U3-3560XCP-M-GL 1/2.6" 2.30 USB 3.0 micro-B, screwable C-Mount
Color U3-3046LE-C-HQ 1/2.9" 1.57 USB Type-C S-Mount
Color U3-3990CP-C-HQ 1.1" 20.36 USB 3.0 micro-B, screwable C-Mount

Accessories

Title CompareStock Number  Price Buy
¼-20 Mounting Adapter for IDS Imaging USB 3/GigE/PoE Camera - Rev 2 #35-088 ₹4,524   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin