eo_logo
 
Product added to cart

IDS Imaging uEye+ FA IP65/67 PoE Cameras

See More by IDS Imaging Development Systems
×
  • Designed for Harsh Environments
  • Robust IP65/67 Housing for Dust and Washdown Protection
  • Compatible with TECHSPEC® Cw Series Lenses
  • IP65/67 Rated Accessories and Illumination Also Available

IDS Imaging uEye+ FA IP65/67 PoE Cameras feature robust IP65/67 rated housings to withstand harsh industrial environments, providing protection against dirt, dust, and water. These cameras provide plug-and-play functionality and require no additional enclosures when paired with TECHSPEC® Cw Series Lenses. Featuring IP65/67 rated accessories, these cameras utilize IDS Imaging's latest Peak SDK platform that supports GenICam and GigE Vision standards, simplifying system integration and software development. IDS Imaging uEye+ FA IP65/67 PoE Cameras are ideal for a wide variety of demanding applications requiring washdown and dust resistance including factory automation, medical technology, and machine vision.

Common Specifications

Camera Family:
uEye+ FA
Housing:
Full
Type of Sensor:
Progressive Scan CMOS
Machine Vision Standard:
GigE Vision
Video Output:
GigE (PoE)
Mount:
C-Mount
Operating Temperature (°C):
0 to +55
Storage Temperature (°C):
-20 to +60

Products

 Type   Model Number   Camera Sensor Format   Resolution (MegaPixels)   Connector   Mount   Compare   Stock Number   Price  Buy
Color GV-5240FA-C-HQ 1/1.8" 1.31 GigE M12, screwable C-Mount
Mono GV-5240FA-M-GL 1/1.8" 1.31 GigE M12, screwable C-Mount
Mono NIR GV-5240FA-NIR-GL 1/1.8" 1.31 GigE M12, screwable C-Mount
Color GV-5250FA-C-HQ 1/1.8" 1.92 GigE M12, screwable C-Mount
Mono GV-5250FA-M-GL 1/1.8" 1.92 GigE M12, screwable C-Mount
Color GV-5880FA-C-HQ 1/1.8" 6.41 GigE M12, screwable C-Mount
Mono GV-5880FA-M-GL 1/1.8" 6.41 GigE M12, screwable C-Mount
Color GV-5800FA-C-HQ 1" 20.44 GigE M12, screwable C-Mount
Mono GV-5800FA-M-GL 1" 20.44 GigE M12, screwable C-Mount
Color GV-5890FA-C-HQ 1/1.7" 12.00 GigE M12, screwable C-Mount
Mono GV-5890FA-M-GL 1/1.7" 12.00 GigE M12, screwable C-Mount
Color GV-5040FA-C-HQ 1/2.9" 1.58 GigE M12, screwable C-Mount
Mono GV-5040FA-M-GL 1/2.9" 1.58 GigE M12, screwable C-Mount
Mono GV-5260FA-M-GL 1/1.2" 2.30 GigE M12, screwable C-Mount
Mono POL GV-5080FA-P-GL 2/3" 5.01 GigE M12, screwable C-Mount
Mono POL GV-5000FA-P-GL 1.1" 12.29 GigE M12, screwable C-Mount
Color GV-5280FA-C-HQ 2/3" 5.01 GigE M12, screwable C-Mount
Mono GV-5280FA-M-GL 2/3" 5.01 GigE M12, screwable C-Mount
Color GV-5270FA-C-HQ 1/1.8" 3.19 GigE M12, screwable C-Mount
Mono GV-5270FA-M-GL 1/1.8" 3.19 GigE M12, screwable C-Mount
Color GV-5290FA-C-HQ 1" 8.85 GigE M12, screwable C-Mount
Mono GV-5290FA-M-GL 1" 8.85 GigE M12, screwable C-Mount
Color GV-5860FA-C-HQ 1/3" 2.12 GigE M12, screwable C-Mount
Mono GV-5860FA-M-GL 1/3" 2.12 GigE M12, screwable C-Mount
Color GV-5200FA-C-HQ 1.1" 12.29 GigE M12, screwable C-Mount
Mono GV-5200FA-M-GL 1.1" 12.29 GigE M12, screwable C-Mount
Color GV-50C0FA-C-HQ 1/2.3" 2.35 GigE M12, screwable C-Mount
Mono GV-50C0FA-M-GL 1/2.3" 2.35 GigE M12, screwable C-Mount
Color GV-5990FA-C-HQ 1.1" 20.36 GigE M12, screwable C-Mount
Mono GV-5990FA-M-GL 1.1" 20.36 GigE M12, screwable C-Mount
Color Camera GV-5580FA-C-HQ Rev.1.2 1/2.5" 4.92 GigE, RJ45 with Screw Locks C-Mount
Mono GV-51A0FA-M-GL 1/1.7" 0.51 GigE M12, screwable C-Mount
Color GV-51A0FA-C-HQ 1/1.7" 0.51 GigE M12, screwable C-Mount
Mono GV-51F0FA-M-GL 1/1.8" 5.10 GigE M12, screwable C-Mount
Color GV-51F0FA-C-HQ 1/1.8" 5.10 GigE M12, screwable C-Mount
Mono GV-51J0FA-M-GL 2/3" 8.13 GigE M12, screwable C-Mount
Color GV-51J0FA-C-HQ 2/3" 8.13 GigE M12, screwable C-Mount
Mono GV-51L0FA-M-GL 1/1.1" 12.42 GigE M12, screwable C-Mount
Color GV-51L0FA-C-HQ 1/1.1" 12.42 GigE M12, screwable C-Mount
Mono GV-51N0FA-M-GL 1.1" 16.20 GigE M12, screwable C-Mount
Color GV-51N0FA-C-HQ 1.1" 16.20 GigE M12, screwable C-Mount
Mono GV-51R0FA-M-GL 1.2" 24.55 GigE M12, screwable C-Mount
Color GV-51R0FA-C-HQ 1.2" 24.55 GigE M12, screwable C-Mount
Color GV-5260FA-C-HQ 1/1.2" 2.30 GigE M12, screwable C-Mount

Accessories

Title CompareStock Number  Price Buy
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card #16-033 ₹26,100   Request Quote
  • 10 to 12 days
    ×
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card, 2 Ports #17-947 Clearance ₹43,413   Request Quote
  • 10 to 12 days
    ×
Power Over Ethernet (PoE) Single Port injector #68-469 ₹5,916   Request Quote
  • 10 to 12 days
    ×
Intel PRO/1000 PT, GigE Board PCI-E #63-867 Clearance ₹15,225   Request Quote
  • 10 to 12 days
    ×
51L x 41mm Dia. Lens Tube, IP65/67 #62-065 ₹8,526   Request Quote
  • Contact Us
    ×
77L x 41mm Dia. Lens Tube, IP65/67 #62-067 ₹8,526   Request Quote
  • Contact Us
    ×
64L x 41mm Dia. Lens Tube, IP65/67 #62-066 ₹8,526   Request Quote
  • 10 to 12 days
    ×
65L x 70mm Dia. Lens Tube, IP65/67 #19-685 ₹9,918   Request Quote
  • 10 to 12 days
    ×
77L x 70mm Dia. Lens Tube, IP65/67 #19-686 ₹10,788   Request Quote
  • 10 to 12 days
    ×
97L x 70mm Dia. Lens Tube, IP65/67 #19-687 ₹11,658   Request Quote
  • 10 to 12 days
    ×
70mm Dia. Tube Flange, IP65/67 #19-688 ₹3,045   Request Quote
  • 10 to 12 days
    ×
8-pin GPIO Cable, IP65/67, 10m #19-689 ₹17,052   Request Quote
  • 10 to 12 days
    ×
8-pin GPIO Dragchain Cable, IP65/67, 10m #19-690 ₹18,879   Request Quote
  • 10 to 12 days
    ×
8-pin GPIO Y-cable, IP65/67, 5m #19-691 ₹11,658   Request Quote
  • 10 to 12 days
    ×
Power Supply + 8-pin GPIO Y-cable, IP65/67, 5m/1.8m #19-692 ₹16,182   Request Quote
  • 10 to 12 days
    ×
GPIO Protective Cap for IDS Imaging uEye+ FA cameras, IP65/67 #19-693 ₹1,740   Request Quote
  • 10 to 12 days
    ×
¼-20 Mounting Adapter for IDS Imaging uEye+ FA cameras #19-694 ₹2,610   Request Quote
  • 10 to 12 days
    ×
Cat 6a M12 to RJ45 Ethernet Cable, IP65/67, 5m #19-695 ₹9,918   Request Quote
  • 10 to 12 days
    ×
Cat 6a M12 to RJ45 Ethernet Cable, IP65/67, 10m #19-696 ₹13,485   Request Quote
  • 10 to 12 days
    ×
Cat 6a M12 to RJ45 Ethernet Cable, IP65/67, 15m #19-697 ₹17,922   Request Quote
  • 10 to 12 days
    ×
Cat 6a M12 to RJ45 Ethernet Dragchain Cable, IP65/67, 5m #19-698 ₹11,658   Request Quote
  • 10 to 12 days
    ×
Cat 6a M12 to RJ45 Ethernet Dragchain Cable, IP65/67, 10m #19-699 ₹16,182   Request Quote
  • 10 to 12 days
    ×
Cat 6a M12 to RJ45 Ethernet Dragchain Cable, IP65/67, 15m #19-700 ₹19,749   Request Quote
  • Contact Us
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin