eo_logo
 
Product added to cart

HOYA Molded Glass Aspheric Lenses

See More by Hoya

HOYA Molded Glass Aspheric Lenses

×
  • Precision Glass Molded Lenses
  • Compact Sizes for Integration into Measurement Systems
  • Multiple Glass Substrates Available

HOYA Molded Glass Aspheric Lenses are used in applications that require lenses with small sizes and high transmission that correct for spherical aberration. These aspheric lenses are manufactured through a patented molding process that produces precision aspheric surfaces to minimize wavefront error. Their small diameters and thicknesses allow for these molded aspheric lenses to be integrated into measurement systems, biomedical instrumentation, or other optical tools. HOYA Molded Glass Aspheric Lenses are available in multiple glass types that offer higher refractive indices and lower dispersion than other molded glass aspheric lens offerings.

Common Specifications

Bevel:
Protective bevel as needed
Conjugate Distance:
0

Products

Dia. (mm) EFL (mm) NA  Coating   Model Number   Compare   Stock Number   Price  Buy
6.37 8.00 0.30 BBAR (755 - 805nm) A63_Z
9.00 12.50 0.30 BBAR (760 - 800nm) A135_CZ
8.00 10.00 0.33 BBAR (755 - 805nm) A41_Z
6.38 6.25 0.40 BBAR (755 - 805nm) AH11_Z
6.38 4.20 0.50 BBAR (755 - 805nm) AH4_Z
6.38 4.50 0.50 BBAR (805 - 855nm) AH10_Z
4.40 3.00 0.55 BBAR (760 - 800nm) A61_CZ
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin