eo_logo
 
Product added to cart

UltraFast Innovations (UFI) High-Power Low-Loss Laser Mirrors

See More by UltraFast Innovations (UFI)
UltraFast Innovations (UFI) High-Power Low-Loss Laser Mirrors

UltraFast Innovations (UFI) High-Power Low-Loss Laser Mirrors

×
  • >99.99% Reflectivity at 1030nm and 1064nm
  • Laser Damage Threshold of 50 J/cm2 at 1064nm, 100Hz, 8ns
  • Universal Designs for Nanosecond, Picosecond, and Femtosecond Laser Pulses
  • Custom Options are Available up to 200mm Diameter

UltraFast Innovations (UFI) High-Power Low-Loss Laser Mirrors provide >99.99% reflectivity with industry leading damage thresholds. Laser grade surface quality and surface flatness with 0fs2 group delay dispersion (GDD) at 1030nm and 1064nm make these mirrors ideal for the requirements of demanding laser applications. With >99.99% reflectivity of s-polarized light and >99.98% reflectivity of p-polarized light, these mirrors can be used with nanosecond, picosecond, and femtosecond lasers. Durable dielectric coatings are tested to ensure a high laser damage threshold of >50 J/cm2 at 1064nm, 100Hz, 8ns. UFI High-Power Low-Loss Laser Mirrors feature fused silica substrates with excellent thermal stability and a 25.4mm diameter to facilitate integration into 1030nm or 1064nm laser systems. Please contact us if your application requires a High Power Low Loss Laser Mirror with a custom size or coating.

Products

 Wavelength Range (nm)  DWL (nm) Dia. (mm)  Thickness (mm)  AOI (°)  Compare   Stock Number   Price  Buy
1000 - 1100 1030, 1064 25.40 12.70 45

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin