eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

High Performance ReflX™ Objectives

High Performance ReflX™ Objectives

×
  • Diffraction Limited Performance: Transmitted Wavefront of λ/14 RMS
  • Streamlined Tapered Design for Added Clearance at 45° AOI
  • Curved Spider Legs to Reduce Diffraction Effects
  • TECHSPEC® Reflx™ Objectives Available

Our TECHSPEC® High Performance ReflX™ is built on the same design as our standard ReflX™ with the added benefits of a λ/4 peak-to-valley (P-V) transmitted wavefront and a tapered mechanical design, which permits use at angles of incidence (AOI) up to 45°. Manufacturing reflective objectives that achieve λ/4 P-V transmitted wavefront requires mirror surfaces to be highly accurate. Our precision manufacturing facilities employ a QED Q22-MRF system and QED SSI Sub-Aperture Stitching Interferometer to polish and test our mirrors to surface accuracies of better than λ/20 P-V.

Common Specifications

Manufacturer:
Edmund Optics®
Diameter of Small Mirror (mm):
8.8
Aperture Diameter (mm):
8.5
Horizontal Field of View, 1/2" Sensor:
0.43mm
Horizontal Field of View, 2/3" Sensor:
0.59mm
Magnification:
15X
Numerical Aperture NA:
0.28
Obscuration (%):
27.00
Transmitted Wavefront, RMS:
λ/14
Working Distance (mm):
23.75
Mount:
RMS

Products

 Style   Magnification   Coating  NA  Compare   Stock Number   Price  Buy
Infinity Corrected 15X DUV Enhanced Aluminum (150-11000nm) 0.28
Finite Conjugate 15X DUV Enhanced Aluminum (150-11000nm) 0.28
Infinity Corrected 15X Enhanced Aluminum (200-11000nm) 0.28
Finite Conjugate 15X Enhanced Aluminum (200-11000nm) 0.28
Infinity Corrected 15X Protected Gold (700-11000nm) 0.28
Finite Conjugate 15X Protected Gold (700-11000nm) 0.28

Product Details

The objectives feature an infinite conjugate design for a 200mm secondary tube lens. For broadband imaging applications, the Mitutoyo MT-L Tube lens, #56-073, is recommended. The infinite design allows for the introduction of filters and beamsplitters, making these objectives ideal for biotech and fluorescence applications as well. For focusing applications, the beam should fill the stated entrance pupil diameter of the objective. In either case, it should be noted that the light is obscured, creating an irradiance profile with less energy in the central portion of the beam.

Many applications that use reflective objectives require them aligned at angles of incidence up to 45°. To accommodate these steep angles, the HP ReflX™ has a tapered design that provides >6mm clearance from the object plane. To eliminate the diffraction effects in the image plane caused by straight-legged spider mounts, the HP ReflX® uses a curved leg design. All internal surfaces have been specially treated to eliminate stray light. Each objective is manufactured in the U.S.A., and assembled, tested, and certified on our Zygo GPI-XP interferometer. A certificate of compliance is included with each objective.

For customized versions, including laser coatings and different back tube lengths, please contact our Applications Engineering Department.

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin