eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

High Performance Motorizable Irises

High Performance Motorizable Iris

High Performance Motorizable Iris High Performance Motorizable Iris and Spur Gears 10.8mm Motorizable Iris Spur Gear, #34-517 Motorizable Iris Spur Gears +2
×
  • Fast Accurate Repeatable Motion
  • Dual Control Gear and Lever Mechanics
  • Removable Pin for OEM Integration
  • Anti-Reflection (AR) Leaves Available
  • Iris Diaphragm Mounts and Motor Sold Separately

TECHSPEC® High Performance Motorizable Irises are designed for integration into custom applications and for use in a lab environment. These irises include two methods for controlling the aperture size: one by a standard pin which enables standard angular deviation and the other that duplicates the movement of the pin by replicating the teeth of a spur gear on the inner housing of the iris. This feature allows for custom motion control in conjunction with a compatible spur gear. TECHSPEC® High Performance Motorizable Irises maintain fast, accurate, and repeatable movement to any location through the iris’s range of motion. The 7mm, 12mm, 22mm, 28mm, and 38mm Max Aperture configurations are also available with Anti-Reflection (AR) Leaves. 

Products

 Minimum Aperture (mm)   Maximum Aperture (mm)   Outer Diameter (mm)   Number of Leaves   Construction   Compare   Stock Number   Price  Buy
0.9 7.0 12.0 8 Brass-Spring Steel
0.9 8.0 14.8 8 Brass-Spring Steel
1.0 12.0 19.8 10 Brass-Spring Steel
1.2 15.0 24.0 12 Brass-Spring Steel
1.2 18.0 28.0 12 Brass-Spring Steel
1.4 22.0 33.0 14 Brass-Spring Steel
1.4 25.0 37.0 14 Brass-Spring Steel
1.5 28.0 40.0 16 Brass-Spring Steel
1.5 34.0 49.0 14 Brass-Spring Steel
0.9 7.0 12.0 8 Brass-Spring Steel, Anti-Reflection (AR) Leaves
1.0 12.0 19.8 10 Brass-Spring Steel, Anti-Reflection (AR) Leaves
1.4 22.0 33.0 14 Brass-Spring Steel, Anti-Reflection (AR) Leaves
1.5 28.0 40.0 16 Aluminum-Spring Steel, Anti-Reflection (AR) Leaves
1.5 34.0 49.0 14 Brass-Spring Steel, Anti-Reflection (AR) Leaves

Technical Information

Accessories

Title CompareStock Number  Price Buy
10.8mm Motorizable Iris Spur Gear #34-517 ₹957 Qty 26+ ₹861   Request Quote
  • 10 to 12 days
    ×
20.8mm Motorizable Iris Spur Gear #34-518 ₹1,218 Qty 26+ ₹1,096   Request Quote
  • 10 to 12 days
    ×
30.8mm Motorizable Iris Spur Gear #34-519 ₹1,566 Qty 5+ ₹1,375   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin