eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

High Index Ball Lenses

×

TECHSPEC® High Index Ball Lenses provide for a shorter back focal length, simplifying fiber coupling, due to the high index of refraction. Ball lenses are manufactured from a single glass substrate and can either focus or collimate light. The LASFN-35 substrate has an Abbe Number of 29.06, density of 5.41g/cm3, and coefficient of linear expansion of 7.4 microns/°K (-30 to 70°C). TECHSPEC® High Index Ball Lenses are ideal for endoscopy, bar code scanning, ball pre-forms for aspheric lenses, and sensor applications.

Common Specifications

Diameter Tolerance (μm):
+0/-3
Substrate:
Coating:
Uncoated
Wavelength Range (nm):
400 - 2400
Index of Refraction (nd):
2.022
Sphericity (μm):
2.00

Products

Dia. (mm)  Substrate   Type   Coating   Compare   Stock Number   Price  Buy
1.00 LASFN-35 Ball Lens
Compatible Mounts
×
Uncoated
5.00 LASFN-35 Ball Lens
Compatible Mounts
×
Uncoated
6.00 LASFN-35 Ball Lens
Compatible Mounts
×
Uncoated

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin