eo_logo
 
Product added to cart

High Efficiency Anti-Reflection (HEAR) Coated Windows

×
  • High Transmission
  • Eliminate Back Reflections and Reduce Glare
  • Available in a Wide Range of Sizes

High Efficiency Anti-Reflection (HEAR) Coated Windows feature dual broadband anti-reflection coatings, reducing reflectance to ≤0.5%. Anti-reflection (AR) coatings are applied to optical surfaces to increase the system's throughput and reduce hazards caused by reflections that travel backward through the system and create ghost images. The coating virtually eliminates back reflections, offering improved readability when used in industrial or scientific displays. High Efficiency Anti-Reflection (HEAR) Coated Windows have a high transmission, making them especially suitable for various optical applications. These anti-reflective windows are available in circular and square formats, with a diverse range of sizes offered in each. 

Can’t find what you need? Get a quick custom quote.

Common Specifications

Bevel:
Protective as needed
Clear Aperture (%):
≥90
Angle of Incidence (°):
0
Coating:
BBAR (425-700nm)
Coating Specification:
Ravg ≤0.5% @ 425 - 700nm
Substrate:
Float Glass
Surface Quality:
80-50
Wavelength Range (nm):
425 - 700

Products

Dia. (mm)  Dimensions (mm)   Thickness (mm)   Coating   Compare   Stock Number   Price  Buy
5.00 - 1.00 BBAR (425-700nm)
5.00 - 3.00 BBAR (425-700nm)
10.00 - 1.00 BBAR (425-700nm)
10.00 - 3.00 BBAR (425-700nm)
12.50 - 1.00 BBAR (425-700nm)
12.70 - 1.00 BBAR (425-700nm)
12.70 - 2.00 BBAR (425-700nm)
12.70 - 3.00 BBAR (425-700nm)
- 12.70 x 12.70 1.00 BBAR (425-700nm)
- 12.70 x 12.70 3.00 BBAR (425-700nm)
15.00 - 1.00 BBAR (425-700nm)
15.00 - 3.00 BBAR (425-700nm)
20.00 - 1.00 BBAR (425-700nm)
20.00 - 3.00 BBAR (425-700nm)
25.00 - 1.00 BBAR (425-700nm)
25.40 - 1.00 BBAR (425-700nm)
- 25.40 x 25.40 1.00 BBAR (425-700nm)
25.40 - 2.00 BBAR (425-700nm)
25.40 - 3.00 BBAR (425-700nm)
- 25.40 x 25.40 3.00 BBAR (425-700nm)
- 25.40 x 50.80 1.00 BBAR (425-700nm)
- 25.40 x 50.80 3.00 BBAR (425-700nm)
30.00 - 1.00 BBAR (425-700nm)
30.00 - 3.00 BBAR (425-700nm)
35.00 - 1.00 BBAR (425-700nm)
35.00 - 3.00 BBAR (425-700nm)
38.10 - 1.00 BBAR (425-700nm)
38.10 - 2.00 BBAR (425-700nm)
38.10 - 3.00 BBAR (425-700nm)
40.00 - 1.00 BBAR (425-700nm)
40.00 - 3.00 BBAR (425-700nm)
50.00 - 3.00 BBAR (425-700nm)
50.80 - 1.00 BBAR (425-700nm)
- 50.80 x 50.80 1.00 BBAR (425-700nm)
50.80 - 2.00 BBAR (425-700nm)
- 50.80 x 50.80 2.00 BBAR (425-700nm)
50.80 - 3.00 BBAR (425-700nm)
- 50.80 x 50.80 3.00 BBAR (425-700nm)
- 50.80 x 76.20 1.00 BBAR (425-700nm)
- 50.80 x 76.20 3.00 BBAR (425-700nm)
63.50 - 1.00 BBAR (425-700nm)
63.50 - 3.00 BBAR (425-700nm)
75.00 - 3.00 BBAR (425-700nm)
76.20 - 1.00 BBAR (425-700nm)
- 76.20 x 76.20 1.00 BBAR (425-700nm)
76.20 - 2.00 BBAR (425-700nm)
- 76.20 x 76.20 2.00 BBAR (425-700nm)
76.20 - 3.00 BBAR (425-700nm)
- 76.20 x 76.20 3.00 BBAR (425-700nm)
88.90 - 1.00 BBAR (425-700nm)
88.90 - 3.00 BBAR (425-700nm)
101.60 - 1.00 BBAR (425-700nm)
- 101.60 x 101.60 1.00 BBAR (425-700nm)
101.60 - 2.00 BBAR (425-700nm)
- 101.60 x 101.60 2.00 BBAR (425-700nm)
101.60 - 3.00 BBAR (425-700nm)
- 101.60 x 101.60 3.00 BBAR (425-700nm)
- 101.60 x 127.00 3.00 BBAR (425-700nm)
127.00 - 1.00 BBAR (425-700nm)
- 127.00 x 177.80 1.00 BBAR (425-700nm)
127.00 - 2.00 BBAR (425-700nm)
- 127.00 x 177.80 2.00 BBAR (425-700nm)
127.00 - 3.00 BBAR (425-700nm)
- 127.00 x 177.80 3.00 BBAR (425-700nm)
152.00 - 1.00 BBAR (425-700nm)
152.00 - 3.00 BBAR (425-700nm)
177.00 - 1.00 BBAR (425-700nm)
177.00 - 3.00 BBAR (425-700nm)
203.20 - 1.00 BBAR (425-700nm)
- 203.20 x 203.20 3.00 BBAR (425-700nm)
- 203.20 x 254.00 1.00 BBAR (425-700nm)
203.20 - 3.00 BBAR (425-700nm)
- 203.20 x 254.00 3.00 BBAR (425-700nm)
254.00 - 1.00 BBAR (425-700nm)
- 254.00 x 254.00 3.00 BBAR (425-700nm)
- 254.00 x 304.80 1.00 BBAR (425-700nm)
254.00 - 3.00 BBAR (425-700nm)
- 254.00 x 304.80 3.00 BBAR (425-700nm)
- 304.80 x 304.80 3.00 BBAR (425-700nm)

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin