eo_logo
 
Product added to cart

High Durability Anti-Reflection (AR) Coated Sapphire Windows

High Durability Anti-Reflection (AR) Coated Sapphire Windows

×
  • Achieves Severe Abrasion Requirements of MIL-C-675C
  • Low Reflection Coatings for 400 - 1100nm or 2000 - 5000nm
  • Ideal for Harsh Environments Requiring Thin Optics
  • Uncoated Sapphire Windows are Also Available

High Durability Anti-Reflection (AR) Coated Sapphire Windows are designed for applications requiring the ruggedness of sapphire with AR coatings designed to survive severe abrasion. The AR coatings on these sapphire windows are designed to withstand temperature cycling from -80 to +160°F, salt spray for a continuous period of 24 hours, and salt solubility for an immersion period of 24 hours. Coating designs achieving the severe abrasion requirements of MIL-C-675C for VIS-NIR and MWIR applications are available, making them ideal for use in harsh environments. High Durability Anti-Reflection (AR) Coated Sapphire Windows are used in aerospace, defense, and industrial applications, as well as any optical application requiring thin, durable protective windows.

Common Specifications

Bevel:
Protective as needed
Clear Aperture (%):
90
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
1900
Parallelism (arcmin):
≤3.5
Poisson's Ratio:
0.27
Young's Modulus (GPa):
435
Abbe Number (vd):
72.24
Axis Orientation:
Random
Birefringence (no-ne):
0.008 for Visible Light Orthogonal to Optical Axis
Index of Refraction (nd):
1.77
Substrate:
Sapphire (Al2O3)
Surface Flatness (P-V):
2λ (typical)
Surface Quality:
80-50
Coating Temperature (°F):
-80 to +160 per MIL-M-13508C Paragraph 4.4.4
Coefficient of Thermal Expansion CTE (10-6/°C):
8.8
Density (g/cm3):
3.97
Coating Abrasion:
Severe, per MIL-C-675C Paragraph 4.5.10
Coating Adhesion:
Per MIL-M-13508C Paragraph 4.4.6
Coating Humidity:
≥24 Hours per MIL-C-675C paragraph 4.5.8
Coating Salt Solubility:
≥24 Hours Immersion per MIL-C-675C paragraph 4.5.7
Coating Salt Spray:
≥24 Hours per MIL-C-675C paragraph 4.5.9

Products

Dia. (mm)  Thickness (mm)   Coating   Compare   Stock Number   Price  Buy
5.00 0.50 Hardened VIS-NIR (400-1100nm)
6.35 0.50 Hardened VIS-NIR (400-1100nm)
10.00 0.50 Hardened VIS-NIR (400-1100nm)
20.00 0.50 Hardened VIS-NIR (400-1100nm)
25.00 0.50 Hardened VIS-NIR (400-1100nm)
50.80 3.18 Hardened VIS-NIR (400-1100nm)
5.00 0.50 Hardened BBAR (2000-5000nm)
6.35 0.50 Hardened BBAR (2000-5000nm)
10.00 0.50 Hardened BBAR (2000-5000nm)
20.00 0.50 Hardened BBAR (2000-5000nm)
25.00 0.50 Hardened BBAR (2000-5000nm)
50.80 3.18 Hardened BBAR (2000-5000nm)

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin