eo_logo
 
Product added to cart

High Contrast Near-Infrared (NIR) Polarizing Film

High Contrast NIR Polarizing Film

×
  • >1,000:1 Extinction Ratio from 700nm-1600nm
  • Ideal for NIR Imaging Applications
  • Affordable Alternative to Conventional Glass Polarizers
  • Ultra-Broadband NIR Polarizing Films also Available

High Contrast Near-Infrared (NIR) Polarizing Film provides excellent contrast in the VIS and NIR spectrum and is an affordable alternative to conventional glass polarizers. These polarizing films are designed for assisting stray light management with NIR photodetectors and glare reduction in industrial imaging applications. With 1,000:1 contrast in NIR and 10,000:1 contrast in VIS, these polarizing films have excellent broadband performance. High Contrast Near-Infrared (NIR) Polarizing Film features high transmission between 415 - 1600nm and can be easily cut to size. These polarizing films are ideal for the use in sensing, NIR imaging, and SWIR applications.

Common Specifications

Thickness (mm):
0.50 (Nominal)
Construction:
Polarizing Film
Coating:
Uncoated
Extinction Ratio:
>1000:1 (700nm-1600nm)
>10000:1 AVG (400nm-800nm)
Substrate:
Polymer Film on TAC
P-Polarization Transmission (%):
532nm: 65
830nm: 70
1550nm: 80
S-Polarization Transmission (%):
532nm: 0.002
830nm: 0.04
1550nm: 0.1
Surface Quality:
80-50
Wavelength Range (nm):
420 - 1600
Cold Resistance (°C x Hours):
-40 x 500

Products

 Title   Compare   Stock Number   Price  Buy
High Contrast NIR Polarizing Film, 10mm Dia.
High Contrast NIR Polarizing Film, 12.5mm Dia.
High Contrast NIR Polarizing Film, 12.5mm x 12.5mm
High Contrast NIR Polarizing Film, 20mm Dia.
High Contrast NIR Polarizing Film, 25mm Dia.
High Contrast NIR Polarizing Film, 25mm x 25mm
High Contrast NIR Polarizing Film, 50mm Dia.
High Contrast NIR Polarizing Film, 50mm x 50mm
High Contrast NIR Polarizing Film, 76mm x 76mm

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin