eo_logo
 
Product added to cart

HOLO/OR Diffractive Axicons

HOLO/OR Diffractive Axicons

×
  • Transform Input Beam into a Bessel-like Beam
  • Thinner Design than Refractive Axicons
  • Designed for 1064nm Nd:YAG Lasers
  • Compatible with Single Mode or Multimode Beams

HOLO/OR Diffractive Axicons are diffractive optical elements (DOE) that transform an input laser beam into a Bessel-like beam that can then be focused to a ring. Unlike refractive axicons, diffractive axicons do not have an apex, enabling consistent performance even with small cone angles. Additionally, their diffractive design enables thinner, more compact form factors than standard refractive axicons. HOLO/OR Diffractive Axicons are used in materials processing applications including laser cutting, drilling, and welding, as well as in laser systems as axicon resonators.

Note: Diffractive optical elements are not intended for use outside of their design wavelength. Diffractive optical elements will have decreased performance if their surfaces become dirty from oil or other substances. It is recommended to always use gloves or finger cots when handling these optics.

Edmund Optics offers a range of diffractive optical elements from HOLO/OR for laser applications, including:

  • Diffractive Diffusers: used to convert an input laser beam to a defined shape with homogenized distribution
  • Diffractive Beamsplitters: used to split an input laser beam into a 1D array or 2D matrix output
  • Diffractive Beam Shapers: used to transform a nearly-Gaussian laser beam into a defined shape with uniform flat top intensity distribution
  • Diffractive Beam Samplers: used to transmit an input laser beam while producing two higher order beams that can be used to monitor high power lasers
  • Diffractive Axicons: used to transform an input laser beam to a Bessel beam that can be focused to a ring
  • Diffractive Vortex Phase Plates: used to convert a Gaussian profile beam to a donut-shaped energy ring
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin