eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Goniometers

TECHSPEC® Goniometers

TECHSPEC® Goniometers 30mm, 40mm Radius, English Goniometer 40mm, 60mm Radius, English Goniometer 70mm, 180mm Radius, English Goniometer +1
×
  • Metric and English Hole Patterns Available
  • Stackable for Two-Axis Rotation
  • Mechanically Compatible with our TECHSPEC® Stages

TECHSPEC® Goniometers allow for precise angular adjustment of an object about a fixed point located above the center of the mounting surface. They provide true tip and tilt adjustment of any optical component and are often used to accurately direct lasers and align mirrors in beam steering applications. These goniometers are available in with Metric and English hole patterns. TECHSPEC® Goniometers are available in different plate sizes to accommodate a host of applications. Each size is offered in several radii of movement for easily stacking into two axis configurations. To provide motion about a common point in two different axes, mount goniometer stages with smaller radii on top of those with larger radii of the same stage size.

Common Specifications

Type of Movement:
Goniometer
Leadscrew Pitch (mm):
0.5
Type of Drive:
Lead Screw

Products

 Stage Size (mm)   Type   Type of Drive   Radius R (mm)   Travel (°)   Load Capacity (kg)   Compare  Stock Number  Price Buy
30 x 30 English Lead Screw 40 ±15 2
30 x 30 English Lead Screw 60 ±10 2
30 x 30 English Lead Screw 82 ±7.5 2
30 x 30 Metric Lead Screw 40 ±15 2
30 x 30 Metric Lead Screw 60 ±10 2
30 x 30 Metric Lead Screw 82 ±7.5 2
40 x 40 English Lead Screw 60 ±10 3
40 x 40 English Lead Screw 82 ±10 3
40 x 40 English Lead Screw 106 ±7.5 3
40 x 40 Metric Lead Screw 60 ±10 3
40 x 40 Metric Lead Screw 82 ±10 3
40 x 40 Metric Lead Screw 106 ±7.5 3
70 x 70 English Lead Screw 120 ±10 6
70 x 70 English Lead Screw 150 ±10 6
70 x 70 English Lead Screw 180 ±8 6
70 x 70 Metric Lead Screw 120 ±10 6
70 x 70 Metric Lead Screw 150 ±10 6
70 x 70 Metric Lead Screw 180 ±8 6

Product Details

Each goniometer stage features precision movement along a dovetail design with a vernier scale for high-resolution measurements and movement repeatability. A locking thumbscrew allows each to be held securely in place. 30mm and 40mm goniometer stages are constructed of durable black painted brass, while 70mm goniometer stages are constructed of black anodized aluminum. Bottom adapter plates, sold separately, are required to mount 30mm and 40mm stages to standard breadboards; 70mm stages will mount directly.

Technical Information

Related Products

Resources

Filter

Do you have any components that would allow me to build a two axis tilt (θ-x, θ-y) platform without any screws protruding up above the surface?

Do your iris diaphragms have mounts for breadboard applications?

Axial Runout

Concentricity

Inverted Load Capacity

Tangent Arm Drive

Vernier

Wobble

Worm Gear Drive

Optomechanical Thread Adapters

Thread adapters are used when connecting two components of different thread types. Learn more at Edmund Optics.

View Now

Understanding Error Sources in Precision Positioning

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

View Now

I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC® Kinematic Mounts to both standards of posts and breadboard accessories?

Bolt Circle (BC)

Rapid Optical Prototyping

Quickly Respond to Collapsing Product Lifecycles

View Now

What is the difference between pitch, roll, and yaw?

Moment Load

Understanding Camera Mounting Interfaces

Interested in learning about the different types of camera mounts available from Edmund Optics?

View Now

Normal Load Capacity

Roll

Yaw

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin