eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Germanium Infrared (IR) Aspheric Lenses

×
  • Diffraction Limited Performance
  • Variety of Coating Options
  • Full Prescription Data Available
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
  • Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted.  Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.

TECHSPEC® Germanium Infrared (IR) Aspheric Lenses provide diffraction-limited focusing performance over a broad spectral range in the Mid and Long Wave infrared regions. Ideal for monochromatic light sources, such as quantum cascade lasers, these lenses offer a high-performance alternative to standard plano-convex lenses. 
The lenses are available in a 12.5, 25, or 50mm diameter. TECHSPEC® Germanium Infrared (IR) Aspheric Lenses are available uncoated, or with BBAR coating options. 

Common Specifications

Centering (arcmin):
≤5
Bevel:
Protective bevel as needed
Edges:
Diamond Turned
Substrate:
Germanium (Ge)
Asphere Figure Error, RMS @ 632.8nm:
λ/6
Surface Quality:
60-40
Conjugate Distance:
Infinite

Products

Dia. (mm) EFL (mm) NA  Coating   Compare   Stock Number   Price  Buy
12.50 9.50 0.65 Uncoated
12.50 12.50 0.50 Uncoated
12.50 25.00 0.25 Uncoated
12.50 37.50 0.16 Uncoated
12.50 9.50 0.65 BBAR (3000-12000nm)
12.50 12.50 0.50 BBAR (3000-12000nm)
12.50 37.50 0.16 BBAR (3000-12000nm)
12.50 9.50 0.65 BBAR (8000-12000nm)
12.50 12.50 0.50 BBAR (8000-12000nm)
12.50 25.00 0.25 BBAR (8000-12000nm)
12.50 37.50 0.16 BBAR (8000-12000nm)
25.00 12.50 1.00 Uncoated
Other Coating Options
×
25.00 15.00 0.83 Uncoated
Other Coating Options
×
25.00 20.00 0.63 Uncoated
Other Coating Options
×
25.00 30.00 0.42 Uncoated
Other Coating Options
×
25.00 40.00 0.31 Uncoated
Other Coating Options
×
25.00 50.00 0.25 Uncoated
Other Coating Options
×
25.00 75.00 0.17 Uncoated
Other Coating Options
×
25.00 15.00 0.83 BBAR (3000-5000nm)
Other Coating Options
×
25.00 20.00 0.63 BBAR (3000-5000nm)
Other Coating Options
×
25.00 25.00 0.50 BBAR (3000-5000nm)
Other Coating Options
×
25.00 30.00 0.42 BBAR (3000-5000nm)
Other Coating Options
×
25.00 40.00 0.31 BBAR (3000-5000nm)
Other Coating Options
×
25.00 50.00 0.25 BBAR (3000-5000nm)
Other Coating Options
×
25.00 75.00 0.17 BBAR (3000-5000nm)
Other Coating Options
×
25.00 12.50 1.00 BBAR (3000-12000nm)
Other Coating Options
×
25.00 15.00 0.83 BBAR (3000-12000nm)
Other Coating Options
×
25.00 20.00 0.63 BBAR (3000-12000nm)
Other Coating Options
×
25.00 25.00 0.50 BBAR (3000-12000nm)
Other Coating Options
×
25.00 30.00 0.42 BBAR (3000-12000nm)
Other Coating Options
×
25.00 40.00 0.31 BBAR (3000-12000nm)
Other Coating Options
×
25.00 50.00 0.25 BBAR (3000-12000nm)
Other Coating Options
×
25.00 75.00 0.17 BBAR (3000-12000nm)
Other Coating Options
×
25.00 12.50 1.00 BBAR (8000-12000nm)
Other Coating Options
×
25.00 15.00 0.83 BBAR (8000-12000nm)
Other Coating Options
×
25.00 20.00 0.63 BBAR (8000-12000nm)
Other Coating Options
×
25.00 25.00 0.50 BBAR (8000-12000nm)
Other Coating Options
×
25.00 30.00 0.42 BBAR (8000-12000nm)
Other Coating Options
×
25.00 40.00 0.31 BBAR (8000-12000nm)
Other Coating Options
×
25.00 50.00 0.25 BBAR (8000-12000nm)
Other Coating Options
×
25.00 75.00 0.17 BBAR (8000-12000nm)
Other Coating Options
×
50.00 25.00 1.00 Uncoated
Other Coating Options
×
50.00 50.00 0.50 Uncoated
Other Coating Options
×
50.00 25.00 1.00 BBAR (3000-5000nm)
Other Coating Options
×
50.00 50.00 0.50 BBAR (3000-5000nm)
Other Coating Options
×
50.00 25.00 1.00 BBAR (3000-12000nm)
Other Coating Options
×
50.00 50.00 0.50 BBAR (3000-12000nm)
Other Coating Options
×
50.00 25.00 1.00 BBAR (8000-12000nm)
Other Coating Options
×

Product Details

Uncoated germanium has transmission of <50%, so custom anti-reflection (AR) coatings should be considered if specifying an uncoated lens. Each BBAR coated lens offers >95% transmission, making it ideal for integration into a variety of OEM applications. For custom design or coating options, please contact our Sales Department.

Technical Information

AR COATED GERMANIUM

Typical transmission of a 3mm thick Ge window with BBAR (3000-5000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <3% @ 3000 - 5000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick Ge window with BBAR (3000-12000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <5.0% @ 3 - 12μm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick Ge window with BBAR (8000-12000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <3.0% @ 8 - 12μm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin