eo_logo
 
Product added to cart

AdlOptica Focal-πShaper Q Flat Top Beam Shapers

See More by AdlOptica
×

Common Specifications

Transmission (%):
>99
Input Beam Mode:
TEM00
Typical Input Beam Mode Quality, M2:
<1.5
Input Beam Divergence (mrad):
±20

Products

DWL (nm)  Wavelength Range (nm)  CA (mm) Dia. (mm)  Length (mm)   Input Beam Diameter, 1/e2 (mm)   Compare   Stock Number   Price  Buy
266 250 - 275 20 42.00 29.00 4 - 6
266 250 - 275 20 42.00 29.00 6 - 9
266 250 - 275 20 42.00 29.00 8 - 12
355, 532 355 - 532 20 42.00 29.00 2.5 - 4
355, 532 355 - 532 20 42.00 29.00 3 - 5
355, 532 335 - 560 20 42.00 29.00 4 - 6
355, 532 335 - 560 20 42.00 29.00 6 - 9
355, 532 335 - 560 20 42.00 29.00 8 - 12
750, 900 750 - 900 20 42.00 29.00 8 - 12
750, 900 750 - 900 20 42.00 29.00 2.5 - 4
750, 900 750 - 900 20 42.00 29.00 4 - 6
750, 900 750 - 900 20 42.00 29.00 6 - 9
1064 1020 - 1100 20 42.00 29.00 2.5 - 4
1064 1020 - 1100 20 42.00 29.00 3 - 5
1064 1020 - 1100 20 42.00 29.00 4 - 6
1064 1020 - 1100 20 42.00 29.00 6 - 9
1064 1020 - 1100 20 42.00 29.00 8 - 12
1064 1020 - 1100 20 42.00 29.00 11 - 17
1064 1020 - 1100 38 64.00 21.00 15 - 20
1064 1020 - 1100 38 64.00 21.00 18 - 23
1070 1020 - 1100 10 42.00 29.00 8 - 12
1070 1020 - 1100 38 64.00 21.00 18 - 23
1550, 2000 1550 - 2000 20 42.00 29.00 4 - 6
1550, 2000 1550 - 2000 20 42.00 29.00 6 - 9
1550, 2000 1550 - 2000 20 42.00 29.00 8 - 12
10600 9000 - 11000 20 42.00 29.00 8 - 12

Product Details

AdlOptica Focal-πShaper (piShaper) Q Flat Top Beam Shapers are used to transform Gaussian beams to flat-top profiles after focusing through a lens. This is accomplished by transforming the Gaussian beam to airy disk profiles immediately after the piShaper. These beam shapers feature a compact design with inner and outer threading, making them easy to integrate into equipment. AdlOptica Focal-πShapers are advantageous for beam shaping in micromachining applications, including scribing and PCB drilling, as well as micro-welding applications. Multiple models are available at Nd:YAG, Ti:Sapphire, and Infrared wavelengths with compatible input beam diameters as small as 2.5mm and up to 23mm.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Alignment Lens Q #13-783 ₹13,746 Qty 5+ ₹12,441   Request Quote
  • 10 to 12 days
    ×
Alignment Lens Q for UV #13-784 ₹17,748 Qty 5+ ₹16,008   Request Quote
  • 10 to 12 days
    ×
M30 x 0.75 to M58 x 1 Adapter #12-322 ₹10,179 Qty 5+ ₹9,309   Request Quote
  • 10 to 12 days
    ×
M58 x 1 to M30 x 0.75 Adapter #12-323 ₹10,179 Qty 5+ ₹9,309   Request Quote
  • 10 to 12 days
    ×
M30 x 0.75 to SM1 Adapter #13-786 ₹10,179 Qty 5+ ₹9,309   Request Quote
  • 10 to 12 days
    ×
M30 x 0.75 to M27 x 1 Adapter #13-785 ₹10,179 Qty 5+ ₹9,309   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin