eo_logo
 
Product added to cart

Fiber Optic Ring Light Guides

×
Select Specifications
Inner Diameter (inches):
₹58,986 - ₹88,218

Common Specifications

PVC Sheathing:
Metal Hose
Packing Fraction (%):
82% nominal
Type of Illumination:
Fiber Optic Light Guide
Compatible Light Guide Adapter:
SX: #38-946
MX: #66-908
Geometry:
Ring Light
Minimum Bend Radius (mm):
38.1
Ferrule Diameter (inches):
0.562
Length (inches):
36
Length Tolerance (inches):
±0.5
Acceptance Angle (°):
68.00
Numerical Aperture NA:
0.55
Fiber Diameter (μm):
50.00
Index of Refraction (nd) - Core:
1.581
Index of Refraction (nd) - Cladding:
1.487
Wavelength Range (nm):
400 - 2000
Operating Temperature (°C):
-40 to +107

Products

 Inner Diameter (inches)   Compare   Stock Number   Price  Buy
2.370
1.550

Learn More

  • 360° Shadow-Free, Cool, Uniform Illumination
  • Accepts Polarizer Accessories
  • PVC-Covered Metal Sheathing
  • Black Anodized Aluminum Housing
  • 70% Typical Illuminator Coupling Efficiency
  • Crimped Stainless Steel Terminations
  • Glass Fibers with Ground and Polished End-Faces

Technical Information

 
C'Bore Diameter A Inner Diameter B Outer Diameter C C'Bore Depth D Ring Height E Bundle Diameter F Ferrule Diameter G Stock No.
0.830" 0.830" 1.630" N/A 0.735" 0.250" 0.312" #54-176
1.125" 1.125" 1.875" N/A 0.800" 0.250" 0.312" #54-175
1.550" 1.550" 2.562" N/A 1.150" 0.333" 0.562" #54-174
2.370" 2.000" 3.475" 0.760" 1.200" 0.365" 0.562" #54-173
2.600" 2.370" 3.480" 0.800" 1.000" 0.365" 0.562" #58-839
3.790" 3.500" 5.000" 0.760" 1.370" 0.462" 0.562" #54-258

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin