eo_logo
 
Product added to cart

Fiber-Coupled Laser Modules

×
  • 400μm Core Multimode Fiber with SMA Connector
  • 50 and 100mW Output Power Options
  • VIS and NIR Wavelengths Available
  • Free Space Alignment Lasers Also Available

 

Common Specifications

Type of Laser:
Diode
Laser Class - CDRH:
Class IIIb
Length of Fiber (m):
1
Length (mm):
151.00
Spatial Mode:
Fiber-Coupled
Operating Voltage (V):
5.0
Connector:
SMA
Operating Temperature (°C):
+15 to +30

Products

 Wavelength (nm)   Output Power (mW)   Compare   Stock Number   Price  Buy
405.00 50
450.00 50
532.00 50
635.00 50
808.00 50

Product Details

Fiber-Coupled Laser Modules feature an integrated 1m long, 400μm core fiber with an SMA905 connector. These cost-effective lasers provide up to 100mW of output power and have a long expected lifetime of 5000 hours. Fiber-Coupled Laser Modules are ideal for use in laser alignment, laser pointing, and laser measurement applications where a free-spaced laser diode module may be difficult to position. These lasers’ compact size and easy operation make them well suited for integration into OEM systems.

Note: Power supply is sold separately.

Accessories

Title CompareStock Number  Price Buy
5V DC/2.4A Power Supply & Plug Adapters #73-818 New ₹3,480 Qty 10+ ₹3,132   Request Quote
  • Contact Us
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin