eo_logo
 
Product added to cart

Fiber Coupled Broadband LED Light Source

×
  • 420 - 900nm Illumination with Converted LED
  • Up to 20mW Output Power from a 1mm Multimode Fiber
  • Light Coupling with 50µm – 1mm Core Diameter Multimode Fibers
  • Ideal for Spectroscopy Applications

The Fiber Coupled Broadband LED Light Source utilizes a VIS/NIR phosphor converter to convert the output of a 450nm LED chip into a broad 420 – 900nm spectrum. This light source provides highly efficient coupling with SMA connected multimode fibers with diameters of 50µm to 1mm and a numerical aperture (NA) up to 0.50, and features an output up to 20mW with a 1mm, 0.5 NA fiber. Featuring a built-in microprocessor, this light source can also be operated as a free-running stroboscope with an adjustable duty cycle and frequency up to 1kHz. The Fiber Coupled Broadband LED Light Source is a powerful alternative to halogen light sources and is ideal for VIS/NIR spectroscopy applications such as protein characterization, oxygen monitoring in marine ecosystems, and respiratory gas analysis. This light source can be controlled manually with the multifunctional rotating knob, directly via programming though a serial RS232 interface or with the provided user-friendly software interface.

Products

 Title   Compare   Stock Number   Price  Buy
LS-BB1 Fiber Coupled Broadband Light Source Kit

Accessories

Title CompareStock Number  Price Buy
0.50 NA Patchcord 400 Micron Fiber w/ SMA Connector #28-741 ₹25,665   Request Quote
  • 10 to 12 days
    ×
0.50 NA Patchcord 600 Micron Fiber w/ SMA Connector #28-742 ₹26,970   Request Quote
  • 10 to 12 days
    ×
0.50 NA Patchcord 1000 Micron Fiber w/ SMA Connector #28-743 ₹32,190   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin