eo_logo
 
Product added to cart

Teledyne FLIR IIS Forge® 5GigE Cameras

See More by Teledyne FLIR
Teledyne FLIR IIS Forge 5GigE Camera - Front

Teledyne FLIR IIS Forge 5GigE Camera - Front

Teledyne FLIR IIS Forge 5GigE Camera - Front Teledyne FLIR IIS Forge 5GigE Cameras - Back
×
  • Constructed on an All-New Platform
  • Offers Burst Mode to Capture Images at Speeds up to 10Gb/s into Memory
  • Designed to Simplify OEM Integration with Features Including PoE, Strong Thermal Management and Opto-Isolated Triggering

Teledyne FLIR IIS Forge® 5GigE: The Machine Vision Camera That Fits Anywhere  

A 5 Megapixel camera delivering high resolution images at 5GigE speed 

The FLIR IIS Forge® 5GigE is designed for industrial imaging applications that require high-speed data capture and transfer such as Food, Beverage, Battery, Electronics inspection, and more.  Based on the Sony Pregius S Backside Illuminated (BSI) sensors this camera can detect microscopic scratches on various materials due to its higher sensitivity in the UV spectrum. 
These models support advanced features such as:

  • Burst Mode: Achieves 59% faster capture rate at 207 FPS when compared to other 5GigE cameras on the market.
  • Lens Shading Correction: Improves entire image uniformity with lenses at a higher F-Stop (removing vignetting). 

Common Specifications

Manufacturer:
FLIR
Camera Series:
Forge
Weight (g):
132
Housing:
Full
Image Buffer:
500MB
Pixel Size, H x V (μm):
2.74 x 2.74
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Global
Pixel Depth:
8/10/12 Bit
Machine Vision Standard:
GigE Vision v2.0
Interface:
5GigE (PoE)
Connector:
5GigE, RJ45 with Screw Locks
Power Supply:
Power Supply Required and Sold Separately:
USA: #88-063
Europe: #88-063
Japan: #88-063
Korea: Not Available
China: #88-063
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 1 non-isolated bi-directional, 1 non-isolated input
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
6-pin Hirose (HR10)
Mount:
C-Mount
Storage Temperature (°C):
-30 to +60

Products

 Type   Model Number   Sensor Format   Resolution (Megapixels)   Connector   Mount   Compare   Stock Number   Price  Buy
Color Camera FG-P5G-50S4C-C 1/1.8" 5.00 5GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera FG-P5G-50S4M-C 1/1.8" 5.00 5GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera FG-P5G-51S4M-C 1/1.8" 5.00 5GigE, RJ45 with Screw Locks C-Mount
Color Camera FG-P5G-120S6C-C 1/1.1" 12.40 5GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera FG-P5G-120S6M-C 1/1.1" 12.40 5GigE, RJ45 with Screw Locks C-Mount
Color Camera FG-P5G-161S7C-C 1.1" 16.10 5GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera FG-P5G-161S7M-C 1.1" 16.10 5GigE, RJ45 with Screw Locks C-Mount
Color Camera FG-P5G-244S8C-C 1.2" 24.50 5GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera FG-P5G-244S8M-C 1.2" 24.50 5GigE, RJ45 with Screw Locks C-Mount

Product Details

The FLIR/IIS Forge® 5GigE features an all-new platform, it is designed to offer the richest combination of on-camera pre-processing features, leverage the industry’s most advanced sensors, and support the Trigger-to-Image Reliability (T2IR) framework contributing to robust system designs.  Designed to simplify OEM integration with features including PoE, strong thermal management and opto-isolated triggering for streamlined peripherals & easier camera control. Forge® supports both Teledyne Spinnaker and Sapera SDKs and GigE Vision compliant software packages.

Features 

  • Data interface options: 5 GigE, 2.5 GigE, 1 GigE 
  • 5 Megapixel, 12 Megapixel, 16 Megapixel or 24.5 Megapixel CMOS sensor options
  • Color or monochrome models
  • 500 MB image buffer for controlled data transfer
  • 6-pin GPIO connector
  • Compatible with third-party software and hardware 
  • Support for a wide range of operating systems and host system architectures 
  • Rich sample code and descriptive API logging 
  • Simplified product iteration with consistent form factor across sensor sizes 

Applications

  • Factory automation 
  • Biometrics kiosk solutions 
  • Bar code reading
  • Container inspection
  • 3D scanning 
  • Automated optical inspection 

 

Accessories

Title CompareStock Number  Price Buy
ACC-01-0019 Forge Tripod Adapter #70-307 New ₹4,000   Request Quote
  • 10 to 12 days
    ×
ACC-01-1106 1 Port AQC107 10GigE Card #70-308 New ₹21,400   Request Quote
  • 10 to 12 days
    ×
ACC-01-1107 Intel X550 10GigE Card #70-309 New ₹54,000   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin