eo_logo
 
Product added to cart

FLIR Flea®3 USB 3.0 Cameras

See More by Teledyne FLIR
×
  • Compact 29 x 29 x 30mm Design
  • Captures Images at up to 150fps
  • Image Capture Software and ¼-20 Tripod Adapter are Included
  • GigE Models Also Available

FLIR Flea®3 USB 3.0 Cameras are ideal for applications requiring low-cost, high-speed cameras with compact designs. The use of USB 3.0 provides transfer rates of up to 5Gbits/s. To ease integration, image capture software is included for optional download. FLIR Flea®3 USB 3.0 Cameras are capable of capturing images at up to 150fps at 1.3MP resolution. The compact 29 x 29 x 30mm cameras are offered in monochrome or color. 

Note: USB 3.0 cable (#86-770) is required for operation. Software available for download. FLIR was previously known as Point Grey.

Common Specifications

Manufacturer:
FLIR
Camera Family:
Flea®3
Dimensions (mm):
29 x 29 x 30 (excludes connectors and lens mount)
Weight (g):
41
Housing:
Full
Image Buffer:
32MB
Imaging Sensor:
e2v EV76C560
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/1.8"
Resolution (MegaPixels):
1.30
Pixels (H x V):
1,280 x 1,024
Pixel Size, H x V (μm):
5.3 x 5.3
Sensing Area, H x V (mm):
6.78 x 5.43
Frame Rate (fps):
60.00
Pixel Depth:
8/12/16/24 bit
Exposure Time:
16μs - 1s
Machine Vision Standard:
USB3 Vision v1.0
Power Consumption (W):
<3
Video Output:
USB 3.0
Connector:
USB 3.0, Micro-B with Screw Locks
Power Supply:
Power over USB or via GPIO with #86-784
GPIOs:
1 opto-isolated input, 2 opto-isolated outputs, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
8-pin Hirose (HR25)
Transfer Speed (Gbit/s):
5.00
Mounting Threads:
¼-20 with Tripod Mount Adapter #88-210
Mount:
C-Mount
Operating Temperature (°C):
0 to +45
Storage Temperature (°C):
-30 to +60

Products

 Type   Model Number   Camera Sensor Format   Resolution (MegaPixels)   Connector   Mount   Compare   Stock Number   Price  Buy
Monochrome Camera FL3-U3-13E4M-C 1/1.8" 1.30 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera FL3-U3-13E4C-C 1/1.8" 1.30 USB 3.0, Micro-B with Screw Locks C-Mount

Product Details

Technical Information

Accessories

Title CompareStock Number  Price Buy
Type-A to Micro-B, USB 3.1 Locking Cable, 3m #86-770 ₹2,140   Request Quote
  • 10 to 12 days
    ×
Type-A to Micro-B, USB 3.1 Locking Cable, 5m #88-058 ₹3,263   Request Quote
  • 10 to 12 days
    ×
Flea3/Grasshopper3 8-pin GPIO Hirose Connector #86-771 ₹2,793   Request Quote
  • Contact Us
    ×
Flea3/Grasshopper3 8-pin GPIO Hirose Connector Cable, 1m #88-059 ₹4,376   Request Quote
  • 10 to 12 days
    ×
Flea3/Grasshopper3 8-pin GPIO Hirose Connector Cable, 4.5m #88-060 ₹4,959   Request Quote
  • 10 to 12 days
    ×
Blackfly S (30mm)/Blackfly/Flea3/Chameleon3 ¼-20 Tripod Adapter #88-210 ₹1,027   Request Quote
  • 10 to 12 days
    ×
USB 3.1 PCIe 2.0x1 2 Port Interface Card #86-769 ₹4,655   Request Quote
  • 10 to 12 days
    ×
USB 3.1 PCIe 2.0x1 4 Port Interface Card #89-539 ₹6,960   Request Quote
  • 10 to 12 days
    ×
USB 3.1 Hub 4 Port with Locking Screws and Power Supply #89-540 ₹13,920   Request Quote
  • 10 to 12 days
    ×
Flea3/Grasshopper3 12V, 1.5A Power Supply #86-784 ₹7,656   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin