eo_logo
 
Product added to cart

Teledyne Imaging FLIR/IIS Blackfly® USB 3.0 Cameras

See More by Teledyne FLIR

USB 3.0 FLIR Blackfly Camera

USB 3.0 FLIR Blackfly Camera
×
  • Ultra-Compact Design
  • USB 3.0 Connectivity for Increased Image Transfer Rate
  • Includes Image Capture Software and FlyCapture2 SDK
  • GigE Versions Also Available

Teledyne Imaging FLIR/IIS Blackfly®: Legacy series Machine Vision Cameras that fit anywhere 

The Blackfly® camera line combines Sony, Aptina, and e2v sensors with a host of unique features.

The Blackfly® machine vision camera line combines the high throughput of USB 3.0 or GigE, offering a number of highly sensitive sensors.  The camera combines a comprehensive list of unique features, offering industry-leading capabilities, affordability, and uncompromising value. The ultra-compact Blackfly camera measures 29 x 29 x 30mm, weighs just 36 grams, uses 3 watts of power, and includes a 3-year warranty.

The Blackfly® is available with either color or monochrome sensors, providing a versatile imaging solution to easily obtain the exact images required to accelerate application development.  A range of camera accessories and a common form factor provide a consistent platform for integration across the range of available sensor formats, resolution, and frame rates.

Note: USB3 cable sold separately. 

Common Specifications

Manufacturer:
FLIR
Camera Family:
Blackfly®
Dimensions (mm):
29 x 29 x 30 (excludes connectors and lens mount)
Weight (g):
36
Housing:
Full
Image Buffer:
16MB
Imaging Sensor:
Sony IMX249
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/1.2"
Resolution (MegaPixels):
2.30
Pixels (H x V):
1,920 x 1,200
Pixel Size, H x V (μm):
5.86 x 5.86
Sensing Area, H x V (mm):
11.25 x 7.03
Frame Rate (fps):
41.00
Exposure Time:
19μs - 3.9s
Machine Vision Standard:
USB3 Vision v1.0
Power Consumption (W):
Not Specified
Video Output:
USB 3.0
Connector:
USB 3.1 Gen 1, Micro-B with Screw Locks
Power Supply:
Power over USB or via GPIO with #88-063
GPIOs:
1 opto-isolated input, 1 opto-isolated output
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
6-pin Hirose (HR10)
Mounting Threads:
¼-20 with Tripod Mount Adapter #88-210
Mount:
C-Mount
Operating Temperature (°C):
0 to +45
Storage Temperature (°C):
-30 to +60

Products

 Type   Model Number   Camera Sensor Format   Resolution (MegaPixels)   Connector   Mount   Compare   Stock Number   Price  Buy
Color Camera
Similar Cameras
×
BFLY-U3-23S6C-C 1/1.2" 2.30 USB 3.1 Gen 1, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
BFLY-U3-23S6M-C 1/1.2" 2.30 USB 3.1 Gen 1, Micro-B with Screw Locks C-Mount

Product Details

Blackfly® USB3 color / monochrome

  • Models feature a 2.3 MP Sony CMOS sensor in color or monochrome

Features

  • Perfect analog camera replacement
  • Data interface options: either GigE or USB3
  • CS-mount
  • Ultra-compact form factor, measuring 29 x 29 x 30mm, weighs only 36g
  • On-camera image processing includes color interpolation, gamma, and LUT
  • 16 MByte frame buffer
  • LED status indicator
  • Supports partial readout via ROI, binning, decimation
  • Triggering modes include standard, bulb, overlapped, multi-shot (not all sensors support all modes)
  • 2 user configuration sets for custom camera settings
  • Bit depth: 10 or 12-bit
  • Advanced auto-algorithms or precise manual control over image capture and on-camera pre-processing 
  • Windows or Linux platforms (32 or 64-bit)
  • Camera control via FlyCapture SDK or 3rd-party USB3 Vision software

Applications 

  • Life science instrumentation 
  • Factory automation 
  • Biometrics kiosk solutions 
  • Ophthalmoscopy 
  • 3D scanning 
  • Automated optical inspection 
  • Food & Beverage industry
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin