eo_logo
 
Product added to cart

Effilux UV Bar Lights

Effilux UV Bar Lights

Effilux UV Bar Lights

Effilux UV Bar Lights
×
  • Improved Fluorescence Effect, Contrast and Glare Removal
  • Built-in Driver with Auto-strobe Feature for Increased Intensity
  • 365nm LED Light for Fluorescence Applications

Effilux UV Bar Lights feature PureUV technology which drastically improves fluorescence emission while concurrently removing glare and improving contrast. In place of interchangeable windows, these bar lights are designed with a built in UV treated window. These 365nm bar lights offer powerful UV illumination with a varying number of fixed LEDs. Effilux UV Bar Lights feature an integrated controller with Auto-strobe functionality that allows for 300% increased intensity while being strobed as compared to continuous mode. These bar lights are ideal for UV fluorescence applications.

 Note: 24V power supply and M12 female to male cable are required.

Common Specifications

Type of Illumination:
LED Illuminator
Manufacturer:
Effilux
Geometry:
Line Light
Illumination Mode:
Strobed or Constant
Color:
UV
Wavelength (nm):
365.00
Input Voltage (V):
24V DC
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-874
Europe: #15-875
Japan: #73-409
Korea: #73-409
China: #15-874
Mount:
1 x 8mm T Nut Rail, 1 M6 Hex Rail
Operating Temperature (°C):
0 to 50
Environmental Rating:
IP50

Products

 Title   Compare   Stock Number   Price  Buy
5 LED, UV Adjustable LED Bar Light
15 LED, UV Adjustable LED Bar Light

Accessories

Title CompareStock Number  Price Buy
Power Supply for Effilux Lights, UK Type Adapter #73-683 New ₹24,882   Request Quote
  • 10 to 12 days
    ×
Power Supply for Effilux Lights, CN Type Adapter #73-684 New ₹24,882   Request Quote
  • 10 to 12 days
    ×
Power Supply for Effilux Lights, US Type Adapter #15-874 ₹24,882   Request Quote
  • Contact Us
    ×
Cylindrical, Transparent Bar Light Window #22-139 ₹21,315   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin