eo_logo
 
Product added to cart

Effilux EFFI-Lase Structured LED Lighting Projector

Effilux EFFI-Lase Structured LED Lighting Projector

Effilux EFFI-Lase Structured LED Lighting Projector

×

Effilux EFFI-Lase Structured LED Lighting Projectors produce accurate, intense, and uniform lines, matrices, crosses, and arrays of points. Featuring an integrated driver board and easily interchangeable masks, these projectors are ready for plug and play use. Passive cooling and a temperature protection system ensure stable operation and help to prevent damage for long term operation. Effilux EFFI-Lase Structured LED Lighting Projectors offer the accuracy, power, and homogeneity of a laser projector without the speckle. These projectors are ideal for a range of machine vision applications such as 3D reconstruction, stereovision, and alignment.

Note: Masks sold separately, see accessories tab for options. Designed for use with a C-mount lens for pattern projection. 1.1" sensor lenses are recommended for masks with rectangular patterns to reduce distortion while 2/3" sensor lenses are sufficient for all other applications.

Common Specifications

Type of Illumination:
LED Illuminator
Manufacturer:
Effilux
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-874
Europe: #15-875
Japan: #73-409
Korea: #73-409
China: #15-874

Products

 Title   Compare   Stock Number   Price  Buy
Effilux White EFFI-Lase Structured LED Lighting Projector with Line Pattern
Effilux Red EFFI-Lase Structured LED Lighting Projector with Line Pattern
Effilux Blue EFFI-Lase Structured LED Lighting Projector with Line Pattern
Effilux IR EFFI-Lase Structured LED Lighting Projector with Line Pattern
Effilux White EFFI-Lase Structured LED Lighting Projector with Matrix Pattern
Effilux Red EFFI-Lase Structured LED Lighting Projector with Matrix Pattern
Effilux Blue EFFI-Lase Structured LED Lighting Projector with Matrix Pattern
Effilux IR EFFI-Lase Structured LED Lighting Projector with Matrix Pattern
Effilux Homogeneous LED Projector

Accessories

Title CompareStock Number  Price Buy
Power Supply for Effilux Lights, UK Type Adapter #73-683 New ₹24,882   Request Quote
  • 10 to 12 days
    ×
Power Supply for Effilux Lights, CN Type Adapter #73-684 New ₹24,882   Request Quote
  • 10 to 12 days
    ×
Effilux 50µm, Line Mask #22-126 ₹28,797   Request Quote
  • Contact Us
    ×
Effilux 10µm, Line Mask #22-127 ₹28,797   Request Quote
  • 10 to 12 days
    ×
Effilux 100 Line, 45µm Line Mask #22-128 ₹28,797   Request Quote
  • 10 to 12 days
    ×
Effilux 50 x 50 Lines, 50µm Matrix Mask #22-129 ₹28,797   Request Quote
  • 10 to 12 days
    ×
Effilux 50% Density, Cloud of Points Mask #22-130 ₹28,797   Request Quote
  • 10 to 12 days
    ×
Effilux Spanner Wrench for EFFI-LASE #22-131 ₹6,525   Request Quote
  • 10 to 12 days
    ×
Tripod Adeapter Plate for EFFI-SPOT #22-133 ₹7,743   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin