eo_logo
 
Product added to cart

Effilux Low Profile Segmented Square LED Ring Lights

Effilux Low Profile Segmented Square LED Ring Lights

Effilux Low Profile Segmented Square LED Ring Lights

×
Select Specifications
Color:
₹94,047

Common Specifications

Type of Illumination:
LED Illuminator
Manufacturer:
Effilux
Geometry:
Segmented Ring Light
Illumination Mode:
Strobed or Constant
Inner Diameter (mm):
90
Dimensions (mm):
148 x 132 x 15
Weight (g):
Not Specified
Input Voltage (V):
24V DC
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-874
Europe: #15-875
Japan: #73-409
Korea: #73-409
China: #15-874
Operating Temperature (°C):
0 to 40
Environmental Rating:
IPXX

Products

 Color   Compare   Stock Number   Price  Buy
White
Red

Learn More

  • Integrated Driver with AutoStrobe Feature
  • Thin 15mm Profile
  • Red and White Colors Available

Effilux Low Profile Segmented Square LED Ring Lights provide intense homogenous lighting with independent control of separate LED segments. Each of four quadrants can be controlled separately to enable unique configurations in both laboratory and machine vision environments. With included diffuse, semi-diffuse, and transparent windows, these lights provide versatile intensity and diffusion. Additionally an optional dome accessory is available. Effilux Low Profile Segmented Square LED Ring Lights also feature an AutoStrobe mode which enables a variety of operational modes including constant illumination, control of the four quadrants, and higher intensity output. These lights are ideal for a variety of applications including stereovision and machine vision applications.

Note: For control over the four quadrants, #22-116 is required.

Accessories

Title CompareStock Number  Price Buy
Dome for Effilux Segmented Square LED Ring Lights #22-115 ₹33,582   Request Quote
  • 10 to 12 days
    ×
4 Channel Switch for Segmented Square LED Ring Lights #22-116 ₹16,965   Request Quote
  • 10 to 12 days
    ×
Cable with Flying Leads for Segmented Square LED Ring Lights #22-117 ₹8,613   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin