eo_logo
 
Product added to cart

Effilux Hyperspectral Bar Lights

Effilux Hyperspectral Bar Lights

Effilux Hyperspectral Bar Lights

Effilux Hyperspectral Bar Lights
×
  • Flat Spectrum Between 400nm - 900nm and 400nm - 1000nm
  • Direct Access to Optics for Quick, Manual Adjustment of Illumination Cone Angles
  • Included Interchangeable Windows Allows for Easy Adjustment of Light Diffusion

Effilux Hyperspectral Bar Lights provide an even, continuous spectrum of light between 400-900nm or 400-1000nm for the extended spectrum version, making them ideal for multispectral and hyperspectral applications. LEDs feature cool, extended lifetimes, making these bar lights an ideal alternative to fluorescent and incandescent illumination sources. Additionally, these lights easily allow for adjustable emission angles and diffusion patterns with simple user adjustment. Effilux Hyperspectral Bar Lights include an integrated controller that allows for analog intensity control in order to adjust the light intensity, as well as the spectrum for the 400-1000 version. These bar lights include three interchangeable windows: transparent, semi-diffuse, and diffuse, with optional polarizer and line scan accessories available.

Note: 24V power supply is required, see specifications for appropriate stock number for your region.

Common Specifications

Type of Illumination:
LED Illuminator
Manufacturer:
Effilux
Geometry:
Line Light
Color:
Hyperspectral
Input Voltage (V):
24V DC
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-874
Europe: #15-875
Japan: #73-409
Korea: #73-409
China: #15-874
Mount:
1 x 8mm T Nut Rail, 1 M6 Hex Rail
Operating Temperature (°C):
0 to 50
Environmental Rating:
IP5X

Products

 Title   Compare   Stock Number   Price  Buy
5 LED, Hyperspectral LED Bar Light
15 LED, Hyperspectral LED Bar Light
15 LED, Extended Spectrum Hyperspectral Bar Light

Accessories

Title CompareStock Number  Price Buy
Power Supply for Effilux Lights, UK Type Adapter #73-683 New ₹24,882   Request Quote
  • 10 to 12 days
    ×
Power Supply for Effilux Lights, CN Type Adapter #73-684 New ₹24,882   Request Quote
  • 10 to 12 days
    ×
Cylindrical, Transparent Bar Light Window #22-139 ₹21,315   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin