eo_logo
 
Product added to cart

Edmund Optics® F-Theta Lenses

×
  • Ideal for Laser Scanning Applications
  • Diffraction Limited Across the Scan Field with Low Wavefront Error
  • Long Working Distances and Large Scan Areas
  • Galvanometers, Beam Expanders, and Laser Sources Also Available

Common Specifications

Telecentricity (°):
Not Specified
Transmission (%):
≥95
Mounting Threads:
M85 x 1.0

Products

DWL (nm)  Wavelength Range (nm)   Scan Angle (°)   Scan Field (mm)   Type  FL (mm)  Compare   Stock Number   Price  Buy
532 532 ±25.00 101.8 x 101.8 F-Theta Lens 165.00
1064 1064 ±22.68 56.5 x 56.5 F-Theta Lens 101.60
1064 1064 ±22.62 86.0 x 86.0 F-Theta Lens 152.20
1064 1064 ±28.50 116.2 x 116.2 F-Theta Lens 165.10
1064 1064 ±25.00 157.0 x 157.0 F-Theta Lens 254.00
1064 1064 ±24.10 164.0 x 164.0 F-Theta Lens 273.20

Product Details

Edmund Optics® F-Theta Lenses are designed to provide flat fields at the image plane of scanning systems and are used in conjunction with galvanometers, beam expanders, and laser sources. These F-Theta Lenses feature compact form factors, offer a wide range of focal lengths up to 273mm, and large scan fields up to 164mm (X) x 164mm (Y). Optimized for common fiber laser sources and Nd:YAG fundamental or second harmonic, these lenses are available in design wavelengths of 532nm and 1064nm with common mounting threads for easy integration into galvo systems. Edmund Optics® F-Theta Lenses are a cost-effective solution for laser scanning and laser processing applications including laser marking, engraving, cutting, drilling, and 3D modeling.

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin