Magnification | 3X | 4X | 5X | 6X (3X + 4X) | 7X (3X + 5X) | 8X (4X + 5X) | 12X (All) |
Lens Diameter (inches) | 0.750 | 0.750 | 0.750 | 0.750 | 0.750 | 0.750 | 0.750 |
Working Distance (inches) | 3.500 | 2.500 | 2.000 | 1.375 | 1.125 | 1.000 | 0.750 |
Field of View (inches) | 1.750 | 1.500 | 1.250 |
1.125 |
1.000 | 0.875 | 0.625 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act