eo_logo
 
Product added to cart
Top Seller

EO Infinity Corrected Long Working Distance Objectives

50X EO M Plan Apo Long Working Distance Infinity Corrected, #59-879

×
  • High Quality Optics in a Plan Apochromat Design
  • Long Working Distance Options
  • Sub-Micron Resolving Power

EO Infinity Corrected Long Working Distance Objectives are made to the highest quality and standards, utilizing a strain-free optical system. They maintain a long working distance and offer high numerical apertures. With resolving power from 5 to 0.34 microns, these objectives work for a wide array of applications. All stated magnifications are based on a tube lens focal length of 200mm. EO Infinity Corrected Long Working Distance Objectives’ mounting thread is M26 x 36 TPI. The objectives work with all Mitutoyo parts and can be placed directly in a system currently utilizing Mitutoyo objectives.

Common Specifications

Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Maximum Diameter (mm):
34
Wavelength Range (nm):
390 - 780
Field Number (mm):
24
Parfocal Length (mm):
95
Immersion Liquid:
N/A
Mounting Threads:
M26 x 36 TPI
Operating Temperature (°C):
+10 to +40
Operating Humidity:
<85% with no condensation

Products

 Magnification  NA  Field Number (mm)  FL (mm) WD (mm)  Wavelength Range (nm)   Compare   Stock Number   Price  Buy
2X 0.055 24 100.00 34.0 390 - 780
5X 0.14 24 40.00 34.0 390 - 780
10X 0.28 24 20.00 33.5 390 - 780
20X 0.42 24 10.00 20.0 390 - 780
50X 0.55 24 4.00 13.0 390 - 780
100X 0.80 24 2.00 3.0 390 - 780
50X 0.42 24 4.00 20.5 390 - 780
100X 0.55 24 2.00 13.0 390 - 780

Technical Information

 
  Stock # A B C D E
2X M Plan APO #59-875 61 32 27.5 34
5X M Plan APO #59-876 61 32 25 34
10X M Plan APO #59-877 61.5 2.2 32 25.5 34
20X M Plan APO #59-878 75 3.2 32 26.7 34
50X M Plan APO #59-879 82 32 25.5 34
100X M Plan APO #59-880 92 32 26 34
50X M Plan APO ULWD #59-881 74.5 32 25.5 34
100X M Plan APO ULWD #59-882 82 32 26 34

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin