eo_logo
 
Product added to cart

EAGLE XG® Windows

EAGLE XG® Windows

×
  • Thin 0.7mm EAGLE XG® Substrates
  • High Chemical Resistance and Excellent Durability
  • Low Density for Weight Sensitive Applications

EAGLE XG® Windows are constructed from heavy-metal free glass through a fusion drawn process, providing these windows with exceptionally smooth, flat surfaces. These windows have high transmission in the visible spectrum, excellent environmental durability, and high chemical resistance. The low density of Corning® EAGLE XG® coupled with the thinness of these windows makes them ideal for weight and space sensitive applications. EAGLE XG® Windows are used as substrates for mobile device LCDs, substrates for polarizers, wafers for semiconductor applications, or protective windows for electronic displays.

Common Specifications

Bevel:
Protective as needed
Clear Aperture (%):
90
Thickness (mm):
0.70 ±0.07
Poisson's Ratio:
0.23
Young's Modulus (GPa):
73.6
Coating:
Uncoated
Index of Refraction (nd):
1.51
Surface Quality:
80-50
Wavelength Range (nm):
350 - 2000
Density (g/cm3):
2.38

Products

Dia. (mm)  Dimensions (mm)   Thickness (mm)   Coating   Compare   Stock Number   Price  Buy
12.50 - 0.70 Uncoated
25.00 - 0.70 Uncoated
50.00 - 0.70 Uncoated
- 25.00 x 25.00 0.70 Uncoated
- 50.00 x 50.00 0.70 Uncoated
- 100.00 x 100.00 0.70 Uncoated
5.00 - 0.70 Uncoated
10.00 - 0.70 Uncoated
30.00 - 0.70 Uncoated
40.00 - 0.70 Uncoated
75.00 - 0.70 Uncoated
- 75 x 75 0.70 Uncoated
100.00 - 0.70 Uncoated

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin