eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller

Precision Dual Surface Optical Flats

×
  • λ/10 and λ/20 Surface Flatness Options
  • Each λ/20 Flat 76.2mm and Larger Includes a Certificate of Calibration
  • Extended Lifetime in Contact Measurement Applications
  • Single Surface Optical Flats Also Available

TECHSPEC® Precision Dual Surface Optical Flats are precision ground and polished to the stated accuracies on both surfaces so that either face may be used for test applications. Both surfaces are tested and certified by our Zygo Interferometer. Each flat ships in a durable storage case for permanent protection. TECHSPEC® Precision Dual Surface Optical Flats specified for λ/20 flatness that are 76.2mm or larger also include a certificate of calibration. These dual surface flats are uncoated and offered in diameters ranging from 25.40 to 304.80mm.

Common Specifications

Construction:
Dual Surface
Knoop Hardness (kg/mm2):
522
Poisson's Ratio:
0.16
Young's Modulus (GPa):
73
Bevel:
Protective as needed
Abbe Number (vd):
67.8
Coating:
Uncoated
Index of Refraction (nd):
1.458
Surface Quality:
60-40
Wavelength Range (nm):
200 - 2200
Density (g/cm3):
2.20

Products

 Surface Flatness (P-V)  Dia. (mm)  Thickness (mm)   Substrate   Compare   Stock Number   Price  Buy
λ/10 25.40 12.70 Fused Silica
λ/10 50.80 12.70 Fused Silica
λ/10 76.20 19.05 Fused Silica
λ/10 101.60 19.05 Fused Silica
λ/10 127.00 25.40 Fused Silica (Corning 7980)
λ/20 127.00 25.40 Fused Silica (Corning 7980)
λ/10 152.40 25.40 Fused Silica
λ/10 203.20 38.10 Fused Silica
λ/10 254.00 38.10 Fused Silica
λ/10 304.80 38.10 Fused Silica
λ/20 25.40 12.70 Fused Silica
λ/20 50.80 12.70 Fused Silica
λ/20 76.20 19.05 Fused Silica
λ/20 101.60 19.05 Fused Silica
λ/20 152.40 25.40 Fused Silica
λ/20 203.20 38.10 Fused Silica

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin