eo_logo
 
Product added to cart

Dragontrail™ Chemically Strengthened Windows

×

Dragontrail™ Chemically Strengthened Windows provide hardened substrates with superior strength, scratch resistance and surface quality. These thin, damage resistant windows feature a Vickers hardness of 673, making them 6x stronger than soda lime float substrates. Dragontrail™ Chemically Strengthened Windows are widely used as protective cover glass for high-end touch screen displays and analytical devices. Dragontrail’s structural strength and excellent transmittance (90%) from 350 – 900nm enable many customizations including thinner profiles and custom coatings for OEM consumer and industrial applications.

Common Specifications

Chemical Strengthening Cycle (hours):
20
Bevel:
Protective as needed
Clear Aperture (%):
90
Thickness (mm):
1.10 Nominal
Edges:
Fine Ground
Poisson's Ratio:
0.23
Young's Modulus (GPa):
74
Coating:
Uncoated
Index of Refraction (nd):
1.51
Substrate:
Surface Quality:
80-50
Wavelength Range (nm):
350 - 2000
Coefficient of Thermal Expansion CTE (10-6/°C):
9.8
Density (g/cm3):
2.48

Products

Dia. (mm)  Dimensions (mm)   Thickness (mm)   Coating   Compare   Stock Number   Price  Buy
12.50 - 1.10 Uncoated
25.00 - 1.10 Uncoated
- 50.00 x 50.00 1.10 Uncoated
- 100.00 x 100.00 1.10 Uncoated

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin