eo_logo
 
Product added to cart

Dovetail Optical Rail Systems

36" Length, Dovetail Optical Rail, #54-402

36 70mm Precision Stage, Metric Dovetail Carrier 40mm Precision Stage, English Dovetail Carrier 40mm Precision Stage, Metric Dovetail Carrier +4
×
  • Wide Range of Carrier Length and Mounting Hole Options Available
  • Low Profile Design with Smooth Movement
  • Increased Stability and <1mrad Straight Line Accuracy

Dovetail Optical Rail Systems are designed for easy and stable installation and positioning of various optical components along the same axis. The rails feature slotted holes that allow them to be fixed to standard ¼-20 TPI and M6 breadboards or optical tables. Carriers are available with different lengths and hole patterns to meet various mounting needs including options that are directly compatible with our TECHSPEC® Manual Stages for precision alignment. Carriers utilize a unique two-piece design to prevent the locking screws from contacting the rail and to allow easy attachment and removal. All Dovetail Optical Rail System parts are constructed of black anodized aluminum to minimize stray reflections or glare.

Note: Rails and carriers are sold separately.

Common Specifications

Type of Movement:
Linear (X)
Guide System:
Dovetail
Construction:
Black Anodized Aluminum
Type of Drive:
Manual

Products

 Type of Drive   Type   Note   Length (inches)   Length (mm)   Mounting Threads   Compare   Stock Number   Price  Buy
Manual Universal (Metric & English) Rail 12 304.80 C'bore Holes and Slots only for ¼" (or M6) S.H.C.S
Manual Universal (Metric & English) Rail 24 609.60 C'bore Holes and Slots only for ¼" (or M6) S.H.C.S
Manual Metric Carrier 1.18 30.00 (8) M2 x 0.4, (1) M6 x 1.0
Manual English Carrier 1.18 30.00 (8) 2-56, (1) 1/4-20
Manual Metric Carrier 1.57 40.00 (4) M3 x 0.5, (8) M2 x 0.4, (1) M6 x 1.0
Manual English Carrier 1.57 40.00 (4) 6-32, (8) 2-56, (1) 1/4-20
Manual Metric Carrier 2.76 70.00 (4) M3 x 0.5, (8) M2 x 0.4, (9) M6 x 1.0
Manual English Carrier 2.76 70.00 (4) 6-32, (8) 2-56, (9) 1/4-20
Manual Universal (Metric & English) Rail 36 914.40 C'bore Holes and Slots only for ¼" (or M6) S.H.C.S
Manual English Carrier 0.5 12.70 (3) ¼-20 on 1"
Manual Metric Carrier 0.5 12.70 (3) M6 x 1.0 on 25mm
Manual English Carrier 1.5 38.10 (6) ¼-20 on 1"
Manual English Carrier 2.5 63.50 (9) ¼-20 on 1"
Manual Metric Carrier 2.5 63.50 (9) M6 x 1.0 on 25mm
Manual Metric Carrier 2 50.80 (1) M16 x 1.0, (4) M3 x 0.5, (4) M2 x 0.4
Manual Metric Carrier 3 76.20 (1) M16 x 1.0, (10) M4 x 0.7, (4) M3 x 0.5

Technical Information

 
Stock No. L A B C D # Slots # C'bores
#54-401 12 6 4 3
#54-402 36 18 16 4 6 5 2

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin