eo_logo
 
Product added to cart

Dot and Square Calibration Target

Dot and Square Calibration Targets

Dot and Square Calibration Targets Negative 1 Positive 1
×
  • Designed for Measurement Calibration
  • Positive or Negative Chrome Patterns on Glass
  • High Contrast Target for Imaging with Elements from 0.5 to 10mm
  • NIST Traceability Certificate Included

This target provides a highly accurate reference for feature sizes of circles and squares and is ideal for testing the accuracy of non-contact metrology systems, especially those vulnerable to distortion and blooming. The precision pattern is formed in Low Reflection Chromium on a stable Float Glass substrate in standard microscope slide format. The low reflection pattern surface provides high contrast against a light background, ideal for diffuse or coaxial illumination applications. The pattern is applied to the first surface and features both circles and squares in 0.5mm and whole number sized increments from 1mm to 10mm. The Positive Target features an opaque pattern on a clear background whereas the Negative Target features a clear pattern on an opaque background.

Common Specifications

NIST Certification:
Included
Dimensional Tolerance (inches):
±0.02
Dimensions (inches):
1 x 3
Thickness (inches):
0.060
Thickness Tolerance (inches):
±0.001
Parallelism (inches):
0.005
Substrate:
Float Glass
Surface Quality:
20-10
Surface Flatness (P-V):
<4λ

Products

 Title   Compare   Stock Number   Price  Buy
Positive 1" x 3", Dot and Square Calibration Target
Negative 1" x 3", Dot and Square Calibration Target
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin