TECHSPEC® Diamond-Like Carbon (DLC) Coated Germanium Windows have been designed with durability in mind. Featuring a high efficiency broadband anti-reflection coating on one surface and a specially designed DLC coating on the other surface, these windows feature excellent transmission and environmental resistance. The DLC coated surface is designed to withstand temperature cycling from -80 to +160°F, salt spray for a continuous period of 24 hours, salt solubility for an immersion period of 24 hours, and 5,000 wiper oscillations in a sand and slurry mixture. Further, TECHSPEC DLC Coated Germanium Windows meet the MIL-C-675C requirements for severe abrasion.
Coating Specifications | ||
Specification | AR Coating | DLC Coating |
Adhesion | per MIL-C-48497A Paragraph 4.5.3.1 | per MIL-M-13508C Paragraph 4.4.6 |
Abrasion | Moderate, per MIL-C-48497A Paragraph 4.5.3.3 | Severe, per MIL-C-675C Paragraph 4.5.10 |
Humidity | per MIL-C-48497A Paragraph 4.5.3.2 | ≥24 Hours per MIL-C-675C paragraph 4.5.8 |
Salt Solubility | - | ≥24 Hours Immersion per MIL-C-675C paragraph 4.5.7 |
Salt Spray | - | ≥24 Hours per MIL-C-675C paragraph 4.5.9 |
Temperature (°F) | -80 to +160 per MIL-C-48497A Paragraph 4.5.4.1 | -80 to +160 per MIL-C-48497A Paragraph 4.5.4.1 |
Solubility and Cleaning | per MIL-C-48497A Paragraph 4.5.4.2 | - |
Water Solubility | 24 Hours, per MIL-C-48497A Paragraph 4.5.5.3 | - |
Wiper | - | ≥5,000 Wipes of Sand/Slurry per TS-1888 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act