eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Compact Mirror & Lens Mounts

TECHSPEC® Compact Mirrors & Lens Mounts

TECHSPEC® Compact Mirrors & Lens Mounts

×

Common Specifications

Type of Optics:
Circular
Construction:
Black Anodized Aluminum

Products

 Size of Compatible Optics (mm)   Barrel Thread   Compatible Post   Optic Holding Style   Compare   Stock Number   Price  Buy
12.7 - M4 x 0.7 Held by One Set Screw
12.7 - 8/32 Held by One Set Screw
25.4 - M4 x 0.7 Held by One Set Screw
25.4 - 8/32 Held by One Set Screw
50.8 - M4 x 0.7 Held by One Set Screw
50.8 - 8/32 Held by One Set Screw
76.2 - M4 x 0.7 Held by One Set Screw
76.2 - 8/32 Held by One Set Screw
12.5 - 12.7 SM05 (0.535" x 40 TPI) M4 x 0.7 One Retainer Ring Included
12.5 - 12.7 SM05 (0.535" x 40 TPI) 8/32 One Retainer Ring Included
25.0 - 25.4 SM1 (1.035" x 40 TPI) M4 x 0.7 One Retainer Ring Included
25.0 - 25.4 SM1 (1.035" x 40 TPI) 8/32 One Retainer Ring Included
50.0 - 50.8 SM2 (2.035" x 40 TPI) M4 x 0.7, 8/32 One Retainer Ring Included
76.2 SM3 (3.035" x 40 TPI) M4 x 0.7, 8/32 One Retainer Ring Included
101.60 SM4 (4.035" x 40 TPI) M6 x 1.0, ¼-20 One Retainer Ring Included
16.0 - M4 x 0.7 Requires S-Mount Circular Optic Mounts (16mm O.D.)
16.0 - 8/32 Requires S-Mount Circular Optic Mounts (16mm O.D.)
30.0 - M4 x 0.7 Requires C-Mount Circular Optic Mounts (30mm O.D.)
30.0 - 8/32 Requires C-Mount Circular Optic Mounts (30mm O.D.)
48 - 8/32 Requires T-Mount Circular Optic Mounts (48mm O.D.)

Product Details

TECHSPEC® Compact Mirrors & Lens Mounts facilitate integration and alignment of optics into post-mounted benchtop systems that require a common centerline height. All mounts utilize base 25.4mm optical centerlines, which increase by standard 12.7mm increments with larger mounts. This standardization ensures that mechanical and optical axes are aligned without additional adjustment when used with TECHSPEC Mounting Posts and Pedestal Posts. Available with 8-32 or M4 mounting threads, these mounts work with both metric and English systems. TECHSPEC Compact Lens Mounts are compatible with C-Mount, S-Mount, and T-Mount Circular Optic Mounts when mounting within the 16mm, 30mm, and 48mm diameter mounts. The compact footprint of these mounts makes them ideal for applications within space-restricted systems.

Note: Optical Centerline will shift slightly down when using metric sized optics in English sized mirror mounts.

Accessories

Title CompareStock Number  Price Buy
25.4mm Optic Dia., Thin Mirror Mount, M4, Quick Start Optical Mounts #17-534 ₹5,004   Request Quote
  • Contact Us
    ×
25.4mm Optic Dia., Thin Mirror Mount, 8-32, Quick Start Optical Mounts #17-535 ₹5,004   Request Quote
  • Contact Us
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, M4, Quick Start Optical Mounts #17-536 ₹5,004   Request Quote
  • Contact Us
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, 8-32, Quick Start Optical Mounts #17-537 ₹5,004   Request Quote
  • Contact Us
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin