Commercial Grade Standard Microscope Objectives are designed for a wide variety of applications. These objectives are provided in both achromatic and plan designs. Using DIN standard, 0.7965" (20.1mm) dia. threads, 36 TPI, 55° Whitworth, these objectives will fit into most microscope and spatial filter assemblies. Commercial Grade Standard Microscope Objectives, used in conjunction with our T- and C-mounting systems, are an ideal solution for OEM production use. These objectives are offered in 4X, 10X, 40X, and 100X magnifications.
Note: 40X and 100X versions are spring loaded. 100X version is also oil immersion type.
Achromatic Objectives (dimensions in mm) | |||||
Stock No. | A | B | C | D | E |
#43-902 | 24 | 3.7 | 31 | 19 | 26 |
#43-903 | 24 | 3.7 | 43 | 19 | 40 |
#43-904 | 24 | 3.7 | 48.8 | 20 | 45.8 |
#43-905 | 24 | 3.7 | 48.8 | 20 | 45.8 |
Plan Objectives (dimensions in mm) | |||||
#67-706 | 24 | 3.7 | 34 | 22 | 30 |
#43-907 | 24 | 3.7 | 47.6 | 22 | 44 |
#43-908 | 24 | 3.7 | 49 | 22 | 46 |
#43-909 | 24 | 3.7 | 48 | 22 | 46 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act