eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Calibration Grade Aspheric Lenses

Calibration Grade Aspheric Lenses

×
  • Complete Metrology Data Provided
  • Precision Grade Aspheric Surface
  • 0.66 and 0.50 NA Lenses

Our TECHSPEC® Calibration Grade Aspheric Lenses offer the ultimate in performance and precision available from an off-the-shelf polished aspheric lenses. Featuring improved aspheric surface figure, surface quality, and centering specification over our TECHSPEC® Aspheric lenses, these optical components are ideal for integration into R&D and OEM applications alike. With high numerical apertures, the lenses are ideal for improving the efficiency of low light level detection systems, or for applications requiring a compact optical path.

Common Specifications

Centering (arcmin):
≤1
Bevel:
Protective bevel as needed
Shape of Back Surface:
Plano
Substrate:
Aspheric Design Wavelength (nm):
587.6
Coating:
Uncoated
Surface Quality:
20-10
Wavelength Range (nm):
330 - 2400
Conjugate Distance:
Infinite

Products

Dia. (mm) EFL (mm) NA  Coating   Compare   Stock Number   Price  Buy
25.00 18.75 0.66 Uncoated
25.00 25.00 0.50 Uncoated
50.00 37.50 0.66 Uncoated
50.00 50.00 0.50 Uncoated

Product Details

Each aspheric lens is serialized and provided with a complete metrology data package. The test data package includes a surface profile performed on our Taylor Hobson Talysurf Profilometer, an interferogram of the spherical surface, and tested values for diameter, center thickness, and centration. For custom designed calibration grade aspheric lenses, coating requirements, or volume pricing, please contact our Sales Department.

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin