eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Cage System Accessories

#85-717

#85-717 #85-706 Interchangeable Optical Mount in 30mm Side Access Plate #85-717 + #85-641 +4
×
  • English and Metric Post Adapters
  • Customizable Blank Disks
  • Reducing Rings

Products

 Title   Compare   Stock Number   Price  Buy
25mm Cage System Iris, 0.8 - 12mm Aperture
25mm Cage Plate M6 Post Adapter Disk, 10mm Length
25mm Cage Plate ¼-20 Post Adapter Disk, 10mm Length
25mm Diameter Blank Disk
30mm Diameter Blank Disk
30 to 25mm Cage Plate Reducing Ring
30 to 25.4mm Cage Plate Reducing Ring
30mm Cage Plate C-Mount Adapter
C-Mount Male to RMS Female Adapter
C-Mount to Mitutoyo Objective Adapter
25mm Cage Plate M6 Post Adapter Disk, 25mm Length
25mm Cage Plate ¼-20 Post Adapter Disk, 25mm Length
25mm Interchangeable Optic Mount

Product Details

TECHSPEC® Cage System Accessories are additional components for customizing a cage system. Reducing rings are used to decrease the inner diameter of cage system plates, and feature a thru-hole that allows one of the set screws to pass from the plate, through the ring, to the optic or optical mount. For mounting directly to posts, post adapter disks feature M6 or ¼-20 tapped holes. 25mm diameter x 25mm length cage system post adapter disks can also be used to join a swivel plate pair. Blank disks are available to block optical paths, or to create customized mounts. Each blank disk features a 3mm diameter x 1mm deep centering hole for easy customization. Compatible with #85-641 30mm Side Access Plate, #85-717 25mm Interchangeable Optical Mount is equipped with a handle for easy insertion and removal from a cage setup.

Note: #85-719 C-Mount Adapter fits within the inner diameter of 30mm cage system plates and features both male and female threading for easy integration with TECHSPEC C-mount components.

Quick Video Demonstration

Maximize your application performance with the right products. View a quick video demonstration of TECHSPEC Cage System components: Interchangeable Optical Mount and Side Access Mounting Plate.

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin