TECHSPEC® Cage System Linear Translation Assemblies are used to add linear translation to a TECHSPEC Optical Cage System setup. The built-in translation assembly enables coarse positioning along the cage rods. Once fixed to the cage rods, fine translation can be done using a micrometer drive. By adding additional springs and replacing the 3mm x 50mm rods (#85-470) with two 3mm x 75mm (#86-847, sold separately), the ½" standard travel can be extended to 1". TECHSPEC Cage System Linear Translation Assemblies are available in two options: simple translation utilizes 6mm rods and standard plates, while ball bearing translation utilizes ball bearing slides for low-friction translation.
Note: Micrometer/drive mechanism and 6mm Support Rods sold separately.
Components for Simple Translation Assembly | |||
Description | Quantity | Feature | Stock No. |
Micrometer Mount Kit | 1 Required | Micrometer Holder | #85-618 |
Protective Steel Plate | |||
#86-838 Compression Springs (2pk) | |||
25mm Standard Cage Plate, M6 | 2 Required* | One plate is used for travel and second plate is fixed | #85-632 |
30mm Standard Cage Plate, M6 | #85-630 | ||
25mm Standard Cage Plate, ¼-20 | #85-633 | ||
30mm Standard Cage Plate, ¼-20 | #85-631 | ||
Micrometer or Actuator | 1 Required | Choose based on type, travel, and graduation | Customer Selected |
Shaft Collar (2pk) | 1 Optional | Can be used instead of a fixed plate | #86-845 |
Compression Springs (2pk) | 1 Optional | Used to extend travel range to 1" | #86-838 |
*Note: Only 1 required if Shaft Collars are used.
Components for Ball Bearing Translation Assembly | |||
Description | Quantity | Feature | Stock No. |
Translation Assembly Kit | 1 Required | #85-618 Micrometer Mount Kit | #86-847 |
#85-620 Travel Bearing Plate | |||
#85-619 Fixed Bearing Plate | |||
#85-686 Linear Bearing Bushings (2pk) | |||
#85-471 3mm Dia x 75mm Length Rod (x2) | |||
Micrometer or Actuator | 1 Required | Choose based on type, travel, and graduation | Customer Selected |
Compression Springs (2pk) | 1 Optional | Used to extend travel range to 1" | #86-838 |
Compatible Micrometers | |||
Type | Travel | Graduation | Stock No. |
Micrometer Drive | 0.5" | 0.001" | #58-660 |
Micrometer Drive | 25mm | 0.01mm | #58-663 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act