eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Cage System Adjustable Optical Mounts

#85-696

#85-696 25mm Tip/Tilt Solid Table, #86-026 25.4mm Kinematic Mount, #85-695 Square Tip/Tilt Optic Mount, #85-710
×
  • Available for a Range of Optical Components
  • Anodized Aluminum Construction with Stainless Steel Screws
  • 0.5mm Pitch Fine Adjustment Screw
  • Fixed Optical Mounts Also Available

Common Specifications

Function:
Tip-Tilt
Adjustment Screw Pitch (mm):
0.5
Travel (°):
±8 Tip/Tilt
Construction:
Black Anodized Aluminum

Products

 Title   Compare   Stock Number   Price  Buy
25mm Tip/Tilt Solid Table
25.4mm Kinematic Mount
45° Tip/Tilt Mount for 25/25.4mm Mirror
Square Tip/Tilt Optic Mount

Product Details

Ideal for beam steering applications, TECHSPEC® Cage System Adjustable Optical Mounts are used to integrate a variety of optical components into a TECHSPEC Cage System. Designed to fit within the inner diameter of 25mm or 30mm standard cage system plates, these optical mounts utilize set screws to secure optical components in place, providing the stability and adjustment needed for precision optical alignment. #85-695 25.4mm Kinematic Mount features a 12.7mm clear aperture and can be paired with #85-699 45° plate beamsplitter mount.

Accessories

Title CompareStock Number  Price Buy
25.4mm Dia. Adapter for #85-710 #85-713 ₹2,436   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin