eo_logo
 
Product added to cart

CCS Infrared (IR) Bar Lights

See More by CCS

4-Bar Configuration and Single Bar Configuration Available & Sold Separately

×
  • 850 or 940nm Wavelength Options
  • Compact Lightweight Housing
  • Single and 4-Bar Configurations Available

CCS Infrared (IR) Bar Lights provide uniform infrared illumination along a localized area. Designed with a compact lightweight housing, these bar lights can be easily integrated into applications with a limited working area. CCS Infrared (IR) Bar Lights are ideal for a variety of testing and inspection applications in industrial and manufacturing environments such as foreign material detection, color reduction in monochromatic images, and character isolation for optical character recognition (OCR). These bar lights are available as a single bar light or as a 4-bar square configuration with both options featuring adjustable output angles. Compared to visible light, infrared light provides a lower scattering rate and a higher transmittance rate, allowing for fewer surface reflections and deeper penetration into materials for imaging.

Common Specifications

Type of Illumination:
LED Illuminator
Manufacturer:
CCS
Geometry:
Bar Light
Illumination Mode:
Constant
Color:
IR
Input Voltage (V):
24
Power Supply:
Power Supply Required and Sold Separately:
USA: #73-491
Europe: #73-491
Japan: #73-491
Korea: #33-733
China: #73-491

Products

 Dimensions (mm)   Color   Wavelength (nm)   Compare   Stock Number   Price  Buy
W 52 mm x D 17.2 mm x H 20 mm IR 850.00
W 52 mm x D 17.2 mm x H 20 mm IR 940.00
W 86 mm x D 28.8 mm x H 18 mm IR 850.00
W 86 mm x D 28.8 mm x H 18 mm IR 940.00
W 148 mm x D 148 mm x H 30.2mm IR 850.00
W 148 mm x D 148 mm x H 30.2mm IR 940.00

Technical Information

Accessories

Title CompareStock Number  Price Buy
24V Power Supply with Tinned Leads #73-491 New ₹11,832   Request Quote
  • Contact Us
    ×
Basic Digital Controller, 24V, 2 Channels #19-969 ₹61,422   Request Quote
  • Contact Us
    ×
Advanced Digital Controller, 24V, 3 Channels #19-970 ₹82,476   Request Quote
  • 10 to 12 days
    ×
SM Controller Cable, 5m #19-971 ₹3,828   Request Quote
  • 10 to 12 days
    ×
Controller Cable FCB-5-FL, Flying Leads #20-171 ₹3,828   Request Quote
  • Contact Us
    ×
Controller Cable FCB-1 #20-172 ₹2,349   Request Quote
  • 10 to 12 days
    ×
Controller Cable FCB-1-FL, Flying Leads #20-175 ₹2,349   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin