eo_logo
 
Product added to cart

CCS Flat Dome Lights

See More by CCS
×
  • Thin, Compact, and Lightweight Housing
  • Available in Multiple LED Colors
  • Wide Range of Sizes Including Square and Rectangular Shapes

CCS Flat Dome Lights are ideal for achieving illumination similar to Coaxial or Dome Lights in a lighter, more compact unit. While standard dome lights are good for creating a diffuse lighting environment that minimizes specular reflection, their mechanical size and imaging aperture through a small hole on top limit their use in compact applications. These flat dome lights provide the same diffuse illumination environments as a standard dome light but in a 10mm thick, flat housing with a large imaging area, greatly increasing the options for working distance, depth of focus, and field of view. CCS Flat Dome Lights can also be used at long working distances to recreate the illumination environment of a coaxial light, which is used to reduce shadowing and has minimal glare. This flexibility makes these flat dome lights suitable for a wide range of industrial and imaging applications, particularly when imaging textured, shiny, or uneven surfaces.

Common Specifications

Type of Illumination:
LED Illuminator
Manufacturer:
CCS
Geometry:
Flat Dome Light
Illumination Mode:
Constant
Input Voltage (V):
24
Power Supply:
Power Supply Required and Sold Separately:
USA: #73-491
Europe: #73-491
Japan: #73-491
Korea: #33-733
China: #73-491

Products

 Color   Dimensions (mm)   Active Area (mm)   Input Voltage (V)   Compare   Stock Number   Price  Buy
White 43 x 52 x 10 25 x 25 24
Blue 43 x 52 x 10 25 x 25 24
Infrared 43 x 52 x 10 25 x 25 24
White 93 x 93 x 10 50 x 50 24
Blue 93 x 93 x 10 50 x 50 24
Infrared 93 x 93 x 10 50 x 50 24
White 143 x 143 x 10 100 x 100 24
Blue 143 x 143 x 10 100 x 100 24
Infrared 143 x 143 x 10 100 x 100 24

Technical Information

Accessories

Title   Number of Channels   Connector  CompareStock Number  Price Buy
24V Power Supply with Tinned Leads - - #73-491 New ₹11,832   Request Quote
  • Contact Us
    ×
Basic Digital Controller, 12V, 1 Channel 1 - #19-968 ₹47,067   Request Quote
  • 10 to 12 days
    ×
Basic Digital Controller, 24V, 2 Channels 2 - #19-969 ₹61,422   Request Quote
  • Contact Us
    ×
Advanced Digital Controller, 24V, 3 Channels 3 - #19-970 ₹90,915   Request Quote
  • 10 to 12 days
    ×
SM Controller Cable, 5m - SM #19-971 ₹4,176   Request Quote
  • 10 to 12 days
    ×
Controller Cable FCB-5-FL, Flying Leads - Flying Leads #20-171 ₹4,176   Request Quote
  • Contact Us
    ×
Controller Cable FCB-1 - SM #20-172 ₹2,610   Request Quote
  • 10 to 12 days
    ×
Controller Cable FCB-1-FL, Flying Leads - Flying Leads #20-175 ₹2,349   Request Quote
  • 10 to 12 days
    ×
24V CCS Digital Power Supply, 28 Watt 3 - #35-334 ₹46,099   Request Quote
  • Contact Us
    ×
3m Extension Cable for CCS Power Supplies - - #35-336 ₹3,293   Request Quote
  • Contact Us
    ×
3m External Trigger Cable for CCS Digital Power Supplies - - #35-337 ₹2,352   Request Quote
  • Contact Us
    ×
1.8 Meter 220V AC Power Cord - - #39-575 ₹941   Request Quote
  • Contact Us
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin