eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C and S-Mount Diode Mounts

C-Mount to TO-8 Detector Mount, #58-733

C-Mount to TO-8 Detector Mount, #58-733 C-Mount to TO-18/TO-46 Detector Mount, #58-731 C-Mount For Diode Can 9mm, #58-511 C-Mount For Diode Can 5.6mm, #58-512 +3
×
  • C and S-Mount Thread for Easy Integration
  • Low Profile Designs for Minimal System Intrusion
  • Accepts Common Laser Diodes or Photodiodes

Common Specifications

Function:
Diode Mount

Products

 Thread Type   Compatible Diode Case   Extension Length (mm)   Compare   Stock Number   Price  Buy
C-Mount 9mm Can 6.5
C-Mount 5.6mm Can 6.0
C-Mount TO-18/TO-46 6.9
C-Mount TO-5 6.4
C-Mount TO-8 7.4
C-Mount With BNC Connector 16.5
S-Mount 5.6mm Can 5.8
S-Mount 9mm Can 6.6
S-Mount TO-18/TO-46 6.9
S-Mount TO-5 8.45

Product Details

TECHSPEC® C and S-Mount Diode Mounts are designed for easy integration of diodes into C and S-Mount compatible systems. Diodes can be oriented in either direction within the mounts to maximize access to leads or connections. TECHSPEC C and S-Mount Diode Mounts feature low profile designs to minimize system length and to decrease the distance between the diode and additional system components. Compatible diode cases include TO-18/TO-46, TO-5, TO-8, BNC connectors, and 5.6mm or 9mm diameter cans.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin