eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C, S, and T-Mount Thread Adapters

Male C-Mount to Female 1.035 x 40 TPI, #88-955

Male C-Mount to Female 1.035 x 40 TPI, #88-955 Compact, Female C-Mount to Male T-Mount Adapter, #58-753 Compact, Male C-Mount to Female T-Mount Adapter, #53-483 Standard T-Mount to C-Mount Adapter, #88-956 +5
×
  • Adapt All Available Tube System Thread Types to One Another
  • Low Profile Design to Minimize Extension Length
  • Black Anodized Aluminum Construction

Common Specifications

Function:
Thread Adapter

Products

 Thread Type   Thread Termination   Extension Length (mm)   Compare   Stock Number   Price  Buy
C-Mount to T-Mount Male to Female 12.57
C-Mount to T-Mount Female to Male 12.57
C-Mount to 1.035 x 40 TPI (SM1) Female to Male 6.0
C-Mount to 1.035 x 40 TPI (SM1) Male to Female 6.0
S-Mount to C-Mount Female to Male 6.0
S-Mount to C-Mount Male to Female 6.0
S-Mount to 0.535 x 40 TPI (SM05) Female to Male 5.0
S-Mount to 0.535 x 40 TPI (SM05) Male to Female 5.0
C-Mount to M29 x 0.75 Female to Male 5.0
C-Mount to M29 x 0.75 Male to Male 3.0

Product Details

TECHSPEC® C, S, and T-Mount Thread Adapters ensure that all Tube System thread types are compatible with one another. This includes C, S, and T-Mount threads, TECHSPEC Multi-Element Tube System threads (M29 x 0.75), ID1 (1.035” x 40 TPI, equivalent to SM1 thread specifications), and ID05 (0.535” x 40 TPI, equivalent to SM05 thread specifications). All thread adapters have a low-profile design to minimize extension length. They also have a black anodized aluminum construction to ensure minimal reflections within a system. TECHSPEC C, S, and T-Mount Thread Adapters are ideal for system expansion and work with any optical component that uses the supported thread types.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin