eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mounted Cube Beamsplitters

C-Mounted Cube Beamsplitters

×
  • Simplifies Mounting and Alignment
  • Standard Female C-Mount Threaded Holes
  • Additional C-Mounted Beamsplitters, Filters, and Mirrors Available

TECHSPEC® C-Mounted Cube Beamsplitters offer easy integration into systems, allowing the use of standard off-the-shelf components. The housing is 50mm H x 38mm W x 38mm D, with four C-Mount (1" x 32 TPI) female threaded apertures. A threaded aperture lid is included to close the unused port. The base has a centered ¼-20 tapped hole for mounting to a post. The TECHSPEC® C-Mounted Standard Cube Beamsplitter features a coating for visible wavelengths and MgF2 anti-reflection coated faces.  

The C-Mounted Visible Non-Polarizing Cube Beamsplitter is designed for the 430 - 670nm wavelength range, and the C-Mounted NIR Non-Polarizing Cube Beamsplitter is designed for the 720 - 1080nm wavelength range. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin