eo_logo
 
Product added to cart

C-Mount Absorptive Neutral Density (ND) Filters

C-Mount Absorptive Neutral Density (ND) Filters

C-Mount Absorptive Neutral Density (ND) Filters

×
  • Pre-mounted in Engraved C-Mount Housings
  • Simplify Integration into Optical Systems
  • Optical Densities from 0.15 to 2.5
  • Also Available Unmounted

C-Mount Absorptive Neutral Density (ND) Filters are pre-mounted in C-Mount housings to simplify their integration into optical systems. Each housing is engraved with the stock number as well as the optical density of the filter for easy identification. ND filters with optical densities ranging from 0.1 to 2.5 are available. C-Mount Absorptive Neutral Density (ND) Filters are ideal for exposure control in imaging applications and in light control applications for measuring instruments. Please contact us if your application requires a custom C-Mount Absorptive Neutral Density (ND) Filter with one of our standard Absorptive ND Filters.

Common Specifications

Clear Aperture CA (mm):
22.0
Parallelism (mm):
<0.02
Total Length (mm):
20.3
Substrate:
ND Filter Glass
Coating:
Uncoated
Surface Quality:
80-50
Blocking Wavelength Range (nm):
400 - 700
Thread Type:
C-Mount
Mount Diameter (mm):
30.0
Mount Included:

Products

CA (mm)  Optical Density OD (Average)   Transmission (%)   Compare   Stock Number   Price  Buy
22.0 0.15 70
22.0 0.2 63
22.0 0.3 50
22.0 0.4 40
22.0 0.5 32
22.0 0.6 25
22.0 1.0 10
22.0 1.3 5
22.0 1.5 3
22.0 2.0 1
22.0 2.5 0.3

Product Details

Filter Simulation Software

Click here to download HOYA’s colored glass filter simulation software which can be used to calculate the internal transmittance and external transmission of each HOYA glass type. The software can simulate the performance of individual filters with user specified thickness.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin